Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPV-M10-15-C1 | M10 | 1.5 | 15 | 16 | 10 | 8 | 3.16 | 10 | 4.7 | CAD | RFQ |
| SPV-M10-20-C1 | M10 | 1.5 | 20 | 16 | 10 | 8 | 3.16 | 10 | 5.3 | CAD | RFQ |
| SPV-M10-25-C1 | M10 | 1.5 | 25 | 16 | 10 | 8 | 3.16 | 10 | 5.9 | CAD | RFQ |
| SPV-M10-30-C1 | M10 | 1.5 | 30 | 16 | 10 | 8 | 3.16 | 10 | 6.4 | CAD | RFQ |
| SPV-M10-35-C1 | M10 | 1.5 | 35 | 16 | 10 | 8 | 3.16 | 10 | 7 | CAD | RFQ |
| SPV-M10-40-C1 | M10 | 1.5 | 40 | 16 | 10 | 8 | 3.16 | 10 | 7.6 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-C1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF hex socket head cap screws.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws




/14306_1.jpg?upd=20260106115725&awscf_publishdate=2026-02-04 16:40)
/14306_1.jpg?upd=20260106115727&awscf_publishdate=2026-02-04 16:40)
