Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPV-M3-6-F1 | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.1 | CAD | RFQ |
| SPV-M3-8-F1 | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.12 | CAD | RFQ |
| SPV-M3-10-F1 | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.14 | CAD | RFQ |
| SPV-M3-12-F1 | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.15 | CAD | RFQ |
| SPV-M3-15-F1 | M3 | 0.5 | 15 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.17 | CAD | RFQ |
| SPV-M3-16-F1 | M3 | 0.5 | 16 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.18 | CAD | RFQ |
| SPV-M3-20-F1 | M3 | 0.5 | 20 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.2 | CAD | RFQ |
| SPV-M3-25-F1 | M3 | 0.5 | 25 | 6 | 1.75 | 2 | 227 | 0.11 | 10 | 0.24 | CAD | RFQ |
| SPV-M3-6-F1(100) | M3 | 0.5 | 6 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.1 | CAD | RFQ |
| SPV-M3-8-F1(100) | M3 | 0.5 | 8 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.12 | CAD | RFQ |
| SPV-M3-10-F1(100) | M3 | 0.5 | 10 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.14 | CAD | RFQ |
| SPV-M3-12-F1(100) | M3 | 0.5 | 12 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.15 | CAD | RFQ |
| SPV-M3-15-F1(100) | M3 | 0.5 | 15 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.17 | CAD | RFQ |
| SPV-M3-16-F1(100) | M3 | 0.5 | 16 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.18 | CAD | RFQ |
| SPV-M3-20-F1(100) | M3 | 0.5 | 20 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.2 | CAD | RFQ |
| SPV-M3-25-F1(100) | M3 | 0.5 | 25 | 6 | 1.75 | 2 | 227 | 0.11 | 100 | 0.24 | CAD | RFQ |
| SPV-M4-6-F1 | M4 | 0.7 | 6 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.15 | CAD | RFQ |
| SPV-M4-8-F1 | M4 | 0.7 | 8 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.18 | CAD | RFQ |
| SPV-M4-10-F1 | M4 | 0.7 | 10 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.2 | CAD | RFQ |
| SPV-M4-12-F1 | M4 | 0.7 | 12 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.23 | CAD | RFQ |
| SPV-M4-15-F1 | M4 | 0.7 | 15 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.27 | CAD | RFQ |
| SPV-M4-16-F1 | M4 | 0.7 | 16 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.28 | CAD | RFQ |
| SPV-M4-20-F1 | M4 | 0.7 | 20 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.33 | CAD | RFQ |
| SPV-M4-25-F1 | M4 | 0.7 | 25 | 8 | 2.3 | 2 | 429 | 0.26 | 10 | 0.4 | CAD | RFQ |
| SPV-M4-6-F1(100) | M4 | 0.7 | 6 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.15 | CAD | RFQ |
| SPV-M4-8-F1(100) | M4 | 0.7 | 8 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.18 | CAD | RFQ |
| SPV-M4-10-F1(100) | M4 | 0.7 | 10 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.2 | CAD | RFQ |
| SPV-M4-12-F1(100) | M4 | 0.7 | 12 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.23 | CAD | RFQ |
| SPV-M4-15-F1(100) | M4 | 0.7 | 15 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.27 | CAD | RFQ |
| SPV-M4-16-F1(100) | M4 | 0.7 | 16 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.28 | CAD | RFQ |
| SPV-M4-20-F1(100) | M4 | 0.7 | 20 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.33 | CAD | RFQ |
| SPV-M4-25-F1(100) | M4 | 0.7 | 25 | 8 | 2.3 | 2 | 429 | 0.26 | 100 | 0.4 | CAD | RFQ |
| SPV-M5-10-F1 | M5 | 0.8 | 10 | 10 | 2.8 | 2 | 688 | 0.44 | 10 | 0.46 | CAD | RFQ |
| SPV-M5-12-F1 | M5 | 0.8 | 12 | 10 | 2.8 | 2 | 688 | 0.44 | 10 | 0.5 | CAD | RFQ |
| SPV-M5-15-F1 | M5 | 0.8 | 15 | 10 | 2.8 | 2 | 688 | 0.44 | 10 | 0.57 | CAD | RFQ |
| SPV-M5-16-F1 | M5 | 0.8 | 16 | 10 | 2.8 | 2 | 688 | 0.44 | 10 | 0.63 | CAD | RFQ |
| SPV-M5-20-F1 | M5 | 0.8 | 20 | 10 | 2.8 | 2 | 688 | 0.44 | 10 | 0.73 | CAD | RFQ |
| SPV-M5-25-F1 | M5 | 0.8 | 25 | 10 | 2.8 | 2 | 688 | 0.44 | 10 | 0.83 | CAD | RFQ |
| SPV-M5-10-F1(100) | M5 | 0.8 | 10 | 10 | 2.8 | 2 | 688 | 0.44 | 100 | 0.46 | CAD | RFQ |
| SPV-M5-12-F1(100) | M5 | 0.8 | 12 | 10 | 2.8 | 2 | 688 | 0.44 | 100 | 0.5 | CAD | RFQ |
| SPV-M5-15-F1(100) | M5 | 0.8 | 15 | 10 | 2.8 | 2 | 688 | 0.44 | 100 | 0.57 | CAD | RFQ |
| SPV-M5-16-F1(100) | M5 | 0.8 | 16 | 10 | 2.8 | 2 | 688 | 0.44 | 100 | 0.63 | CAD | RFQ |
| SPV-M5-20-F1(100) | M5 | 0.8 | 20 | 10 | 2.8 | 2 | 688 | 0.44 | 100 | 0.73 | CAD | RFQ |
| SPV-M5-25-F1(100) | M5 | 0.8 | 25 | 10 | 2.8 | 2 | 688 | 0.44 | 100 | 0.83 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-F1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF Phillips cross recessed flat head machine screws.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





