Unit : mm
| Part Number | d | D | t | Nominal | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPV-4-W1(100) | 4.3 | 9 | 0.8 | 4 | 100 | 0.071 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-W1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF washers.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws





/14306_1.jpg?upd=20260106115725&awscf_publishdate=2026-02-04 16:40)
