Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Tension Rupture Load (N)*1 |
Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|---|---|
| SPVC-M4-16-H-IV | M4 | 0.7 | 16 | 7 | 2.8 | 200 | 1 | 0.38 | - |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- These products have excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as hydrogen sulfide and bromine.
- They can be used in atmospheres in which metal and PVC (polyvinyl chloride)cannot be used.
- Max. Operating Temperature*1 (min./max.):-10/35 deg C
-
Two colors, ivory and gray, are available.
IV----Ivory
GR----Gray - The properties and precautions of plastic screws⇒Plastic Screws
Material/Finish
| SPVC-H | |
|---|---|
| Main body | H-PVC(Hard Polyvinyl Chloride) |
| Heat Resistance Temperature*1 | 35℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Related Services
Application
FPD production equipment, semiconductor devices, printedcircuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants




