• Special Screws (Bolts)
  • Plugs

SFF/Hex Socket Flange Head Screw Plugs - Steel

Dimension Drawing

SFFHex Socket Flange Head Screw Plugs寸法図

Specs/CAD

Unit : mm

Part Number G(PF) Normal of Thread L D1 L1 D2 B t Lb O-ring No.*1 Recommended Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SFF-1 G1/8 10 16 4 8.2 5 3 2 P8 14.7 9 CAD RFQ
SFF-2 G1/4 12 21 4 11.2 6 4 2.5 P11 29.4 17 CAD RFQ
SFF-3 G3/8 12 24 4 14.2 8 5 2.5 P14 49 27 CAD RFQ
SFF-4 G1/2 16 30 4 18.2 10 6 2.5 P18 78.5 54 CAD RFQ
SFF-6 G3/4 16 40 5 23.7 12 7 3.5 P24 147 90 CAD RFQ
SFF-8 G1 21 45 5 29.2 17 10 3.5 P29 245 177 CAD RFQ

*1:O-ring is not supplied.

Material/Finish

SFF
Main Body SCM435(Hardness 32-42 HRC)
Ferrosoferric Oxide Coating(Black)

Application

Hydraulic equipment, pneumatic machinery and equipment, and

Characteristics

  • Screw plugs for high-power hydraulic applications.
  • SFF is made of steel and can be used in highpressure applications up to 49 MPa.

Usage Example

SFFHex Socket Flange Head Screw Plugs

O-ring is not supplied.


Mounting Dimensions

Unit : mm

G (PF) D h
G 1/8 11.6 2
G 1/4 15.6 2.5
G 3/8 18.6 2.5
G 1/2 22.6 2.5
G 3/4 29.8 3.5
G1 35.8 3.5

SFFHex Socket Flange Head Screw Plugs


Product List

Click here to see Plugs

Click here to see Special Screws (Bolts)