• Special Screws (Bolts)
  • Plugs

SFM/Hex Socket Flange Head Screw Plugs with O-rings

Dimension Drawing

SFMHex Socket Flange Head Screw Plugs寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M8
M10
M12
M14
M16
M18
M20
M22
M24
M27

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B t O-ring No. Recommended Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SFM-M8 M8 1 7 16 4 5 3.5 P10 15.7 4 CAD RFQ
SFM-M10 M10 1 8 19.5 4 5 4 P12.5 19.6 7 CAD RFQ
SFM-M12 M12 1.5 12 21 4 6 5 P14 27.5 14 CAD RFQ
SFM-M14 M14 1.5 12 23 4 6 5 P16 39.2 19 CAD RFQ
SFM-M16 M16 1.5 12 25 4 8 6 P18 63.7 25 CAD RFQ
SFM-M18 M18 1.5 12 27 4 8 6 P20 78.5 32 CAD RFQ
SFM-M20 M20 1.5 14 32.5 5 10 6.5 P22.4 113 47 CAD RFQ
SFM-M22 M22 1.5 14 35 5 10 6.5 P25 137 57 CAD RFQ
SFM-M24 M24 1.5 14 38 5 12 7.5 P28 201 68 CAD RFQ
SFM-M27 M27 2 16 40 5 12 7.5 P30 245 94 CAD RFQ
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
SFM
Main body SCM435(Hardness 32-42 HRC)
Ferrosoferric Oxide Coating
(Black)
O-ring Nitrile Rubber
(Type 1 B of JIS B 2401)

Application

Hydraulic equipment, pneumatic machinery and equipment, and general industrial machines

Characteristics

  • Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
  • Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for oil hydraulic equipment / pneumatic devices that are often mounted and removed.

Product List

Click here to see Plugs

Click here to see Special Screws (Bolts)