Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | O-ring No. | Recommended Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SFM-M14 | M14 | 1.5 | 12 | 23 | 4 | 6 | 5 | P16 | 39.2 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SFM | |
|---|---|
| Main body | SCM435(Hardness 32-42 HRC) Ferrosoferric Oxide Coating (Black) |
| O-ring | Nitrile Rubber (Type 1 B of JIS B 2401) |
Application
Hydraulic equipment, pneumatic machinery and equipment, and general industrial machinesCharacteristics
- Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
- Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for oil hydraulic equipment / pneumatic devices that are often mounted and removed.






