• Special Screws (Bolts)
  • Plugs

SFMS-G/Hexagon Socket Flange Head Screw Plugs with O-rings

Dimension Drawing

SFMS-GHexagon Socket Flange Head Screw Plugs with O-rings寸法図

Specs/CAD

Unit : mm

Part Number G(PF) Normal of Thread L D1 L1 B t O-ring No. Recommended Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SFMS-1 G1/8 8 19.5 4 5 4 P12.5 13.3 10 CAD RFQ
SFMS-2 G1/4 12 23 4 6 5 P16 25.7 19 CAD RFQ
SFMS-3 G3/8 12 27 4 8 6 P20 50.8 28 CAD RFQ
SFMS-4 G1/2 14 35 5 10 6.5 P25 91.5 56 CAD RFQ

Related Services

Material/Finish

SFMS
Main body SUS304
O-ring Fluoro-rubber
(Type 4 D of JIS B 2401)

Application

Oil hydraulic equipment / Pneumatic device / General industry machinery

Characteristics

  • Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
  • Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for oil hydraulic equipment / pneumatic devices that are often mounted and removed.
  • For the stainless steel SFMS, metric screw threads and parallel pipe threads are standardized.

Product List

Click here to see Plugs

Click here to see Special Screws (Bolts)