• Special Screws (Bolts)
  • Plugs

SFMS-M/Hex socket flange head screw plugs

Hex socket flange head screw plugs with O-ring

Dimension Drawing

SFMS-MHex Socket Flange Head Screw Plugs寸法図

Specs/CAD

Select

M
Nominal of Thread
All
M5
M6
M8
M10
M12
M14
M16
M18
M20
M22
M24
M27

Unit : mm

Part Number M
Nominal of Thread
Coarse/Fine Pitch L D1 L1 B t O-ring
No.
Recommended Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SFMS-M5 M5 Coarse 0.8 6.5 12 3.5 2.5 2 P7 3 3.1 CAD RFQ
SFMS-M6 M6 Coarse 1 7 13 3.5 3 2.5 P8 5 3.6 CAD RFQ
SFMS-M8 M8 Fine 1 7 16 4 5 3.5 P10 10.9 6.6 CAD RFQ
SFMS-M8-CS M8 Coarse 1.25 8 16 4 4 3.5 P10 10.9 7.1 CAD RFQ
SFMS-M10 M10 Fine 1 8 19.5 4 5 4 P12.5 13.7 11 CAD RFQ
SFMS-M10-CS M10 Coarse 1.5 9 19.5 4 4 4 P12.5 13.7 11 CAD RFQ
SFMS-M12 M12 Fine 1.5 12 21 4 6 5 P14 19.2 16 CAD RFQ
SFMS-M14 M14 Fine 1.5 12 23 4 6 5 P16 27.4 21 CAD RFQ
SFMS-M16 M16 Fine 1.5 12 25 4 8 6 P18 44.5 25 CAD RFQ
SFMS-M18 M18 Fine 1.5 12 27 4 8 6 P20 54.9 32 CAD RFQ
SFMS-M20 M20 Fine 1.5 14 32.5 5 10 6.5 P22.4 78.9 50 CAD RFQ
SFMS-M22 M22 Fine 1.5 14 35 5 10 6.5 P25 96.1 61 CAD RFQ
SFMS-M24 M24 Fine 1.5 14 38 5 12 7.5 P28 141 68 CAD RFQ
SFMS-M27 M27 Fine 2 16 40 5 12 7.5 P30 172 94 CAD RFQ
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
SFMS
Main Body SUS304
O-Ring Fluoro-rubber
(Type 4 D of JIS B 2401)

Application

Hydraulic equipment / Pneumatic machinery and equipment / General industrial machines

Characteristics

  • Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
  • Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for hydraulic equipment/pneumatic devices that are often mounted and removed.
  • For the stainless steel SFMS, metric screw threads and parallel pipe threads are standardized.

Product List

Click here to see Plugs

Click here to see Special Screws (Bolts)