Unit : mm
| Part Number | M Nominal of Thread |
Coarse/Fine | Pitch | L | D1 | L1 | B | t | O-ring No. |
Recommended Torque (N・m) |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SFMS-M10 | M10 | Fine | 1 | 8 | 19.5 | 4 | 5 | 4 | P12.5 | 13.7 | 11 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SFMS | |
|---|---|
| Main Body | SUS304 |
| O-Ring | Fluoro-rubber (Type 4 D of JIS B 2401) |
Application
Hydraulic equipment / Pneumatic machinery and equipment / General industrial machinesCharacteristics
- Because an O-ring is included, grooving is not required on the surface surrounding the female screw.
- Because this is a parallel thread, strain on the female screw like a tightened taper thread does not occur. It is suitable for hydraulic equipment/pneumatic devices that are often mounted and removed.
- For the stainless steel SFMS, metric screw threads and parallel pipe threads are standardized.






