• Special Screws (Bolts)
  • Plugs

SFP-M18

Hex Socket Head Parallel Screw Plugs

Dimension Drawing

SFPHex Socket Head Parallel Screw Plugs寸法図

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L B Qty per Pack Mass
(g)
CAD
Download
RFQ
SFP-M18 M18 1.5 10 10 5 12 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SFP
Main Body S45C (Hardness: 34 - 43 HRC)
Ferrosoferric Oxide Film (Black)

Application

Spring holders and load adjusters, Hydraulic equipment,
pneumatic machinery and equipment, and general industrial machines

Characteristics

  • For applications such as compression spring holders and oil injection opening covers.

Usage Example

SFPHex Socket Head Parallel Screw Plugs


Related Services

Product List

Click here to see SFP

Click here to see Plugs