• Special Screws
  • Plugs

SFTS-1

Hex Socket Pipe Plugs

Dimension Drawing

SFTS 寸法図

Unit : mm

Part Number R(PT) Normal of Thread D1*1 k L B t Mass
(g)
CAD
Download
RFQ
SFTS-1 R1/8 9.728 0.45 7 5 3.5 3 CAD RFQ

*1: The D1 dimension is a reference value (theoretical value).


Related Services

Material/Finish

SFTS
Main Body SUSXM7
(S.S. grade:A2)

Application

Hydraulic equipment, pneumatic machinery and equipment, and general industrial machines

Characteristics

  • Sinking type Pipe Taper Screw Plugs
  • SFT-PS and SFTS-PS are precoated seal types which do not require sealing tape or sealant. This dramatically reduces work time. The sealing effect is also excellent.
  • Precoated seals have excellent resistance to oil, gasoline, water, and heat.

Related Services

Product List

Click here to see SFTS

Click here to see Plugs