• Special Screws
  • Fixing and Positioning

SLEC-M3-A-EL

Clamping Screws with Eccentric Head

  • Fixing/Positioning

Hints for Correctly Using NBK Products


Dimension Drawing

SLEC-A-ELClamping Screws with Eccentric Head寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 e Key Part No. Hexalobular Socket No. t Mass
(g)
CAD
Download
RFQ
SLEC-M3-A-EL M3 0.5 6 6.8 2.5 0.4 SKX-10 10 1 0.7 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SLEC-A-EL
Main Body SCM435
Electroless Nickel Plating
Strength Class 10.9

*1: The hexalobular shape is prescribed by JIS B 1015:2008(ISO 10664:2005)“Hexalobular internal driving feature for bolts and screws”.


Application

Fixing linear guideway rails / Workpieces / Jigs

Characteristics

  • When the screw is tightened, the workpiece is strongly clamped by the head, which is decentered from the shaft center of the screw. The wedge effect creates a large clamping force with low tightening torque.
  • The hexalobular*1 shape can withstand high tightening torque.
    ⇒Features of the Hexalobular Socket
  • Use a dedicated wrench SKX for mounting and removing.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Suitable for fixing linear guideway rails. As the decentered head presses the linear guideway rail against the installation reference surface, precision can be easily achieved when mounting. Also, mounting accuracy is maintained by suppressing warping and misalignment caused by long-term use.
  • SLEC-A-EL is an electroless nickel plating type. For applications that require corrosion resistance.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Usage Example

Fixing linear guideway rails.

SLEC-A-ELClamping Screws with Eccentric Head

Refer to the s max. dimension in the mounting dimensions; if the clamping screw with eccentric head may interfere with the carriage, etc., avoid interference by lowering its mounting surface.
When using in a rail, press at the position of the rail body's mounting screws.


Mounting Method

SLEC-A-ELClamping Screws with Eccentric Head


Mounting Dimensions

Unit : mm

Part Number Part Number E M Adjustment Range
min./max.
s max.
SLEC-M3-A SLEC-M3-A-EL 3.10~+0.3 M3 -0.1/0.7 3.3
SLEC-M4-A SLEC-M4-A-EL 3.150~+0.3 M4 -0.05/0.75 4.1
SLEC-M5-A SLEC-M5-A-EL 3.90~+0.3 M5 -0.05/0.75 5.3
SLEC-M6-A SLEC-M6-A-EL 4.650~+0.3 M6 -0.15/0.85 5.5
SLEC-M8-A SLEC-M8-A-EL 6.050~+0.5 M8 -0.35/1.25 7
SLEC-M10-A SLEC-M10-A-EL 7.50~+0.5 M10 -0.5/1.5 9.5
SLEC-M12-A SLEC-M12-A-EL 8.50~+0.5 M12 -0.5/1.5 10.9

SLEC-A-ELClamping Screws with Eccentric Head


Recommended size of linear guideway rail

Unit : mm

Nominal of Rail Rail Width
W
Applicable Clamping Screws with Eccentric Head
#9 9 SLEC-M3-A SLEC-M4-A
#12 12 SLEC-M3-A SLEC-M4-A
#15 15 SLEC-M3-A SLEC-M4-A
#20 20 SLEC-M4-A SLEC-M5-A
#25 23 SLEC-M5-A SLEC-M6-A
#30 28 SLEC-M6-A SLEC-M8-A
#35 34 SLEC-M8-A SLEC-M10-A
#45 45 SLEC-M10-A SLEC-M12-A
#55 53 SLEC-M12-A

Related Products

SKX Hexalobular Wrench
SKX

SLEC-A-ELClamping Screws with Eccentric Head

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SLEC-A-ELClamping Screws with Eccentric Head


Related Services

Product List

Click here to see SLEC-A-EL

Click here to see Fixing and Positioning