• Special Screws (Bolts)
  • Fixing and Positioning

SNSS-M-P/Hex Socket Head Cap Screws - Fine Pitch Thread

Dimension Drawing

SNSS-M-PHex Socket Head Cap Screws - Fine Pitch Thread寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M4-P0.5-8 M4 0.5 8 7 4 3 1.7 CAD RFQ
SNSS-M4-P0.5-10 M4 0.5 10 7 4 3 1.8 CAD RFQ
SNSS-M4-P0.5-12 M4 0.5 12 7 4 3 2 CAD RFQ
SNSS-M4-P0.5-15 M4 0.5 15 7 4 3 2.3 CAD RFQ
SNSS-M4-P0.5-20 M4 0.5 20 7 4 3 2.7 CAD RFQ
SNSS-M4-P0.5-25 M4 0.5 25 7 4 3 3.2 CAD RFQ
SNSS-M5-P0.5-10 M5 0.5 10 8.5 5 4 2.7 CAD RFQ
SNSS-M5-P0.5-12 M5 0.5 12 8.5 5 4 3 CAD RFQ
SNSS-M5-P0.5-15 M5 0.5 15 8.5 5 4 3.5 CAD RFQ
SNSS-M5-P0.5-20 M5 0.5 20 8.5 5 4 4 CAD RFQ
SNSS-M5-P0.5-25 M5 0.5 25 8.5 5 4 4.8 CAD RFQ
SNSS-M5-P0.5-30 M5 0.5 30 8.5 5 4 5.6 CAD RFQ
SNSS-M6-P0.75-8 M6 0.75 8 10 6 5 4.3 CAD RFQ
SNSS-M6-P0.75-10 M6 0.75 10 10 6 5 4.7 CAD RFQ
SNSS-M6-P0.75-12 M6 0.75 12 10 6 5 5.1 CAD RFQ
SNSS-M6-P0.75-15 M6 0.75 15 10 6 5 5.8 CAD RFQ
SNSS-M6-P0.75-20 M6 0.75 20 10 6 5 6.5 CAD RFQ
SNSS-M6-P0.75-25 M6 0.75 25 10 6 5 7.6 CAD RFQ
SNSS-M6-P0.75-30 M6 0.75 30 10 6 5 8.3 CAD RFQ
SNSS-M8-P1-12 M8 1 12 13 8 6 11 CAD RFQ
SNSS-M8-P1-15 M8 1 15 13 8 6 12 CAD RFQ
SNSS-M8-P1-20 M8 1 20 13 8 6 13 CAD RFQ
SNSS-M8-P1-25 M8 1 25 13 8 6 15 CAD RFQ
SNSS-M8-P1-30 M8 1 30 13 8 6 17 CAD RFQ
SNSS-M8-P1-35 M8 1 35 13 8 6 19 CAD RFQ
SNSS-M8-P1-40 M8 1 40 13 8 6 21 CAD RFQ
SNSS-M8-P1-45 M8 1 45 13 8 6 23 CAD RFQ
SNSS-M8-P1-50 M8 1 50 13 8 6 25 CAD RFQ
SNSS-M10-P1-15 M10 1 15 16 10 8 21 CAD RFQ
SNSS-M10-P1-20 M10 1 20 16 10 8 23 CAD RFQ
SNSS-M10-P1-25 M10 1 25 16 10 8 25 CAD RFQ
SNSS-M10-P1-30 M10 1 30 16 10 8 28 CAD RFQ
SNSS-M10-P1-35 M10 1 35 16 10 8 30 CAD RFQ
SNSS-M10-P1-40 M10 1 40 16 10 8 33 CAD RFQ
SNSS-M10-P1-45 M10 1 45 16 10 8 36 CAD RFQ
SNSS-M10-P1-50 M10 1 50 16 10 8 39 CAD RFQ
SNSS-M12-P1-20 M12 1 20 18 12 10 32 CAD RFQ
SNSS-M12-P1-25 M12 1 25 18 12 10 36 CAD RFQ
SNSS-M12-P1-30 M12 1 30 18 12 10 39 CAD RFQ
SNSS-M12-P1-35 M12 1 35 18 12 10 43 CAD RFQ
SNSS-M12-P1-40 M12 1 40 18 12 10 47 CAD RFQ
SNSS-M12-P1-45 M12 1 45 18 12 10 50 CAD RFQ
SNSS-M12-P1-50 M12 1 50 18 12 10 55 CAD RFQ
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
SNSS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50(M4-M6)
A2-70(M8-M12)

Application

Loosening prevention
Securement of thin plates, etc.

Characteristics

  • Conforms to JIS B 1176, ISO 12474, and DIN 912.
  • Socket head cap screws with fine pitch thread.
  • The effective diameter is larger and fatigue strength is better than coarse threads.
  • The thread pitch is small and the number of thread peaks is more than coarse threads. For securing for cases where a which coarse thread screws lack sufficient thread peaks.
  • Since the lead angle of the thread peak is smaller than that of coarse threads, there is little slippage of the thread peak surface, which prevents screws from loosening.

Product List

Click here to see Fixing and Positioning

Click here to see Special Screws (Bolts)