• Special Screws
  • Fixing and Positioning

SNSS-M5-P0.5-20

Hex Socket Head Cap Screws - Fine Pitch Thread

Dimension Drawing

SNSS-M-PHex Socket Head Cap Screws - Fine Pitch Thread寸法図

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M5-P0.5-20 M5 0.5 20 8.5 5 4 4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50(M4-M6)
A2-70(M8-M12)

Application

Loosening prevention
Securement of thin plates, etc.

Characteristics

  • Conforms to JIS B 1176, ISO 12474, and DIN 912.
  • Socket head cap screws with fine pitch thread.
  • The effective diameter is larger and fatigue strength is better than coarse threads.
  • The thread pitch is small and the number of thread peaks is more than coarse threads. For securing for cases where a which coarse thread screws lack sufficient thread peaks.
  • Since the lead angle of the thread peak is smaller than that of coarse threads, there is little slippage of the thread peak surface, which prevents screws from loosening.

Product List

Click here to see SNSS-M5-P0.5

Click here to see SNSS-M-P