Galling & Seizing Prevention
These screws have surface treatments that prevent galling during tightening.
By reducing the friction coefficient of the thread surfaces with plating or coatings, the required axial force can be achieved with lower tightening torque.
As a result, he generation of friction heat during tightening is minimized, effectively preventing galling and seizing.
There are surface-hardened screws that do not cause contamination, as well as screws with gold, fluorine, MoS2, and PTFE coatings.

| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Flanged Socket Head Cap Screws - Low Temperature Black Chrome Treatment | High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment | Hex Socket Head Cap Screws - PTFE Coating | Flanged Socket Head Cap Screws - PTFE Coating | High Strength Stainless Steel Socket Head Cap Screws – PTFE Coating | Hex Socket Head Cap Screws - Gold Coating | Socket Head Cap Captive Screws - Fluorine Coating | Socket Head Cap Captive Screws - Low Temperature Black Chrome Treatment | Socket Head Cap Captive Screws - PTFE Coating |
| Part Number | SFSS-RY | SNSLG-RY | SNSS-TF | SFSS-TF | SNSLG-TF | SNSS-AUS | SSC-FC | SSC-RY | SSC-TF |
| Feature | Flanged Chemical Resistance Anti-reflection Seizing Prevention |
High Strength (Strength Class 10.8 Equivalent) Non-magnetic Chemical Resistance Anti-reflection Seizing Prevention |
Chemical Resistance Seizing Prevention |
Flanged Chemical Resistance Seizing Prevention |
High Strength (Strength Class 10.8 Equivalent) Non-magnetic Chemical Resistance Seizing Prevention |
Seizing prevention | Seizing Prevention Captive / Loss Prevention |
Chemical Resistance Anti-reflection Seizing Prevention Captive / Loss Prevention |
Chemical Resistance Seizing Prevention Captive / Loss Prevention |
| Material | SUSXM7 (Equivalent to SUS304) | SUS316L | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUS316L | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
| Surface Treatment | Low temperature black chrome treatment | Low temperature black chrome treatment | PTFE coating | PTFE coating | PTFE coating | Gold Coating (Gold Purity: 99.99 wt%) | Fluorine coating | Low temperature black chrome treatment | PTFE coating |
| Thread Size | M4 ~ M8 | M3 ~ M6 | M3 ~ M10 | M4 ~ M8 | M3 ~ M6 | M3 ~ M10 | M3 ~ M8 | M3 ~ M8 | M3 ~ M8 |
| Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | SFSS-M4-RY SFSS-M5-RY SFSS-M6-RY SFSS-M8-RY | SNSLG-M3-RY SNSLG-M4-RY SNSLG-M5-RY SNSLG-M6-RY | SNSS-M10-TF SNSS-M3-TF SNSS-M4-TF SNSS-M5-TF SNSS-M6-TF SNSS-M8-TF | SFSS-M4-TF SFSS-M5-TF SFSS-M6-TF SFSS-M8-TF | SNSLG-M3-TF SNSLG-M4-TF SNSLG-M5-TF SNSLG-M6-TF | SNSS-M10-AUS SNSS-M3-AUS SNSS-M4-AUS SNSS-M5-AUS SNSS-M6-AUS SNSS-M8-AUS | SSC-M3-FC SSC-M4-FC SSC-M5-FC SSC-M6-FC SSC-M8-FC | SSC-M3-RY SSC-M4-RY SSC-M5-RY SSC-M6-RY SSC-M8-RY | SSC-M3-TF SSC-M4-TF SSC-M5-TF SSC-M6-TF SSC-M8-TF |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data