• Special Screws (Bolts)
  • Galling & Seizing Prevention

SNSS-FC/Hex Socket Head Cap Screws - Fluorine Coating

  • Seizing & Sticking Prevention

Dimension Drawing

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M3-5-FC M3 0.5 5 5.5 3 2.5 10 0.67 CAD RFQ
SNSS-M3-6-FC M3 0.5 6 5.5 3 2.5 10 0.71 CAD RFQ
SNSS-M3-8-FC M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
SNSS-M3-10-FC M3 0.5 10 5.5 3 2.5 10 0.88 CAD RFQ
SNSS-M3-12-FC M3 0.5 12 5.5 3 2.5 10 0.96 CAD RFQ
SNSS-M3-16-FC M3 0.5 16 5.5 3 2.5 10 1.2 CAD RFQ
SNSS-M3-20-FC M3 0.5 20 5.5 3 2.5 10 1.4 CAD RFQ
SNSS-M4-6-FC M4 0.7 6 7 4 3 10 1.5 CAD RFQ
SNSS-M4-8-FC M4 0.7 8 7 4 3 10 1.7 CAD RFQ
SNSS-M4-10-FC M4 0.7 10 7 4 3 10 1.8 CAD RFQ
SNSS-M4-12-FC M4 0.7 12 7 4 3 10 2 CAD RFQ
SNSS-M4-16-FC M4 0.7 16 7 4 3 10 2.3 CAD RFQ
SNSS-M4-20-FC M4 0.7 20 7 4 3 10 2.7 CAD RFQ
SNSS-M4-25-FC M4 0.7 25 7 4 3 10 3.2 CAD RFQ
SNSS-M5-8-FC M5 0.8 8 8.5 5 4 10 2.5 CAD RFQ
SNSS-M5-10-FC M5 0.8 10 8.5 5 4 10 2.7 CAD RFQ
SNSS-M5-12-FC M5 0.8 12 8.5 5 4 10 3 CAD RFQ
SNSS-M5-16-FC M5 0.8 16 8.5 5 4 10 3.5 CAD RFQ
SNSS-M5-20-FC M5 0.8 20 8.5 5 4 10 4 CAD RFQ
SNSS-M5-25-FC M5 0.8 25 8.5 5 4 10 4.8 CAD RFQ
SNSS-M6-10-FC M6 1 10 10 6 5 10 4.7 CAD RFQ
SNSS-M6-12-FC M6 1 12 10 6 5 10 5.1 CAD RFQ
SNSS-M6-16-FC M6 1 16 10 6 5 10 5.8 CAD RFQ
SNSS-M6-20-FC M6 1 20 10 6 5 10 6.5 CAD RFQ
SNSS-M6-25-FC M6 1 25 10 6 5 10 7.6 CAD RFQ
SNSS-M6-30-FC M6 1 30 10 6 5 10 8.3 CAD RFQ
SNSS-M8-16-FC M8 1.25 16 13 8 6 10 12 CAD RFQ
SNSS-M8-20-FC M8 1.25 20 13 8 6 10 13 CAD RFQ
SNSS-M8-25-FC M8 1.25 25 13 8 6 10 15 CAD RFQ
SNSS-M8-30-FC M8 1.25 30 13 8 6 10 17 CAD RFQ
SNSS-M8-35-FC M8 1.25 35 13 8 6 10 19 CAD RFQ
SNSS-M10-20-FC M10 1.5 20 16 10 8 10 23 CAD RFQ
SNSS-M10-25-FC M10 1.5 25 16 10 8 10 25 CAD RFQ
SNSS-M10-30-FC M10 1.5 30 16 10 8 10 28 CAD RFQ
SNSS-M10-35-FC M10 1.5 35 16 10 8 10 30 CAD RFQ
SNSS-M10-40-FC M10 1.5 40 16 10 8 10 33 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-FC
Main Body SUSXM7(S.S. Grade:A2)
Fluorine Coating
Strength Class A2-70

Application

Seizing prevention
FPD production equipment, semiconductor devices,
and general industrial machines

Characteristics

  • Coating with good cost performance.
  • Excellent lubricating ability and suitable for seizing prevention of screws.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-FC
⇒The Features of Screws with Special Surface Treatment

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating


Product List

Click here to see Galling & Seizing Prevention

Click here to see Special Screws (Bolts)