Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M3-5-FC | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 10 | 0.67 | CAD | RFQ |
SNSS-M3-6-FC | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 10 | 0.71 | CAD | RFQ |
SNSS-M3-8-FC | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 10 | 0.8 | CAD | RFQ |
SNSS-M3-10-FC | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 10 | 0.88 | CAD | RFQ |
SNSS-M3-12-FC | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 10 | 0.96 | CAD | RFQ |
SNSS-M3-16-FC | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 10 | 1.2 | CAD | RFQ |
SNSS-M3-20-FC | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 10 | 1.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-FC | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) Fluorine Coating |
Strength Class | A2-70 |
Application
Seizing preventionFPD production equipment, semiconductor devices,
and general industrial machines
Characteristics
- Coating with good cost performance.
- Excellent lubricating ability and suitable for seizing prevention of screws.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Tightening Property (Reference)
Part Number:SNSS-M5-25-FC⇒The Features of Screws with Special Surface Treatment