NBK logo

  • Special Screws
  • Galling & Seizing Prevention

SNSS-M3-8-FC

Hex Socket Head Cap Screws - Fluorine Coating

  • Seizing & Sticking Prevention

Dimension Drawing

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M3-8-FC M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M3-8-FC M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M3-8-FC M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M3-8-FC M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-FC
Main Body SUSXM7(S.S. Grade:A2)
Fluorine Coating
Strength Class A2-70

Application

Seizing prevention
FPD production equipment, semiconductor devices,
and general industrial machines

Characteristics


Tightening Property (Reference)

Part Number:SNSS-M5-25-FC
⇒The Features of Screws with Special Surface Treatment

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating


Product List

Click here to see SNSS-M3-FC

Click here to see SNSS-FC