Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M4-6-FC | M4 | 0.7 | 6 | 7 | 4 | 3 | 10 | 1.5 | CAD | RFQ |
SNSS-M4-8-FC | M4 | 0.7 | 8 | 7 | 4 | 3 | 10 | 1.7 | CAD | RFQ |
SNSS-M4-10-FC | M4 | 0.7 | 10 | 7 | 4 | 3 | 10 | 1.8 | CAD | RFQ |
SNSS-M4-12-FC | M4 | 0.7 | 12 | 7 | 4 | 3 | 10 | 2 | CAD | RFQ |
SNSS-M4-16-FC | M4 | 0.7 | 16 | 7 | 4 | 3 | 10 | 2.3 | CAD | RFQ |
SNSS-M4-20-FC | M4 | 0.7 | 20 | 7 | 4 | 3 | 10 | 2.7 | CAD | RFQ |
SNSS-M4-25-FC | M4 | 0.7 | 25 | 7 | 4 | 3 | 10 | 3.2 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-FC | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) Fluorine Coating |
Strength Class | A2-70 |
Application
Seizing preventionFPD production equipment, semiconductor devices,
and general industrial machines
Characteristics
- Coating with good cost performance.
- Excellent lubricating ability and suitable for seizing prevention of screws.
- Conforms to JIS B 1176, ISO 4762, and DIN 912. ⇒Technical Information:JIS B 1176、ISO 4762
Tightening Property (Reference)
Part Number:SNSS-M5-25-FC⇒The Features of Screws with Special Surface Treatment