NBK logo

  • Special Screws
  • Galling & Seizing Prevention

SNSS-M5-FC

Hex Socket Head Cap Screws - Fluorine Coating

  • Seizing & Sticking Prevention

Dimension Drawing

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M5-8-FC M5 0.8 8 8.5 5 4 10 2.5 CAD RFQ
SNSS-M5-10-FC M5 0.8 10 8.5 5 4 10 2.7 CAD RFQ
SNSS-M5-12-FC M5 0.8 12 8.5 5 4 10 3 CAD RFQ
SNSS-M5-16-FC M5 0.8 16 8.5 5 4 10 3.5 CAD RFQ
SNSS-M5-20-FC M5 0.8 20 8.5 5 4 10 4 CAD RFQ
SNSS-M5-25-FC M5 0.8 25 8.5 5 4 10 4.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-FC
Main Body SUSXM7(S.S. Grade:A2)
Fluorine Coating
Strength Class A2-70

Application

Seizing prevention
FPD production equipment, semiconductor devices,
and general industrial machines

Characteristics

  • Coating with good cost performance.
  • Excellent lubricating ability and suitable for seizing prevention of screws.
  • Conforms to JIS B 1176, ISO 4762, and DIN 912.

Tightening Property (Reference)

Part Number:SNSS-M5-25-FC
⇒The Features of Screws with Special Surface Treatment

SNSS-FCHex Socket Head Cap Screws - Fluorine Coating


Related Services

Product List

Click here to see SNSS-FC

Click here to see Galling & Seizing Prevention