Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M6-10-FC | M6 | 1 | 10 | 10 | 6 | 5 | 10 | 4.7 | CAD | RFQ |
SNSS-M6-12-FC | M6 | 1 | 12 | 10 | 6 | 5 | 10 | 5.1 | CAD | RFQ |
SNSS-M6-16-FC | M6 | 1 | 16 | 10 | 6 | 5 | 10 | 5.8 | CAD | RFQ |
SNSS-M6-20-FC | M6 | 1 | 20 | 10 | 6 | 5 | 10 | 6.5 | CAD | RFQ |
SNSS-M6-25-FC | M6 | 1 | 25 | 10 | 6 | 5 | 10 | 7.6 | CAD | RFQ |
SNSS-M6-30-FC | M6 | 1 | 30 | 10 | 6 | 5 | 10 | 8.3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-FC | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) Fluorine Coating |
Strength Class | A2-70 |
Application
Seizing preventionFPD production equipment, semiconductor devices,
and general industrial machines
Characteristics
- Coating with good cost performance.
- Excellent lubricating ability and suitable for seizing prevention of screws.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Tightening Property (Reference)
Part Number:SNSS-M5-25-FC⇒The Features of Screws with Special Surface Treatment