• Special Screws
  • Galling & Seizing Prevention

SNSS-M6-MO

Hex Socket Head Cap Screws - MoS2 Coating

  • Seizing & Sticking Prevention

Dimension Drawing

SNSS-MOHex Socket Head Cap Screws - MoS<sub>2</sub> Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M6-10-MO M6 1 10 10 6 5 10 4.7 CAD RFQ
SNSS-M6-12-MO M6 1 12 10 6 5 10 5.1 CAD RFQ
SNSS-M6-16-MO M6 1 16 10 6 5 10 5.8 CAD RFQ
SNSS-M6-20-MO M6 1 20 10 6 5 10 6.5 CAD RFQ
SNSS-M6-25-MO M6 1 25 10 6 5 10 7.6 CAD RFQ
SNSS-M6-30-MO M6 1 30 10 6 5 10 8.3 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-MO
Main Body SUSXM7
(Equivalent to SUS304)
Molybdenum Disulfide Coating
Strength Class A2-70

Application

Seizing prevention
FPD production equipment, semiconductor devices,
and general industrial machines

Characteristics

  • Excellent corrosion resistance and abrasion resistance.
  • The coating has excellent lubricating ability and is intended to prevent seizing of screws.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-MO
⇒The Features of Screws with Special Surface Treatment

SNSS-MOHex Socket Head Cap Screws - MoS<sub>2</sub> Coating


Related Services

Product List

Click here to see SNSS-MO

Click here to see Galling & Seizing Prevention