Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNSS-M10-20-TF | M10 | 1.5 | 20 | 16 | 10 | 8 | 23 | CAD | RFQ |
SNSS-M10-25-TF | M10 | 1.5 | 25 | 16 | 10 | 8 | 25 | CAD | RFQ |
SNSS-M10-30-TF | M10 | 1.5 | 30 | 16 | 10 | 8 | 28 | CAD | RFQ |
SNSS-M10-35-TF | M10 | 1.5 | 35 | 16 | 10 | 8 | 30 | CAD | RFQ |
SNSS-M10-40-TF | M10 | 1.5 | 40 | 16 | 10 | 8 | 33 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SNSS-TF | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) PTFE(Polytetrafluoroethylene) Coating |
Strength Class | A2-70 |
Application
Seizing prevention. FPD production equipment, semiconductordevices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants
Characteristics
- Excellent chemical resistance.
- The coating has excellent lubricating ability and is suitable for prevention of seizing.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Tightening Property (Reference)
Part Number:SNSS-M5-25-TF⇒The Features of Screws with Special Surface Treatment