• Special Screws
  • Galling & Seizing Prevention

SNSS-M10-30-TF

Hex Socket Head Cap Screws - PTFE Coating

  • Seizing & Sticking Prevention
  • Chemical-proof

Dimension Drawing

SNSS-TFHex Socket Head Cap Screws - PTFE Coating寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M10-30-TF M10 1.5 30 16 10 8 28 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-TF
Main Body SUSXM7(S.S. Grade:A2)
PTFE(Polytetrafluoroethylene) Coating
Strength Class A2-70

Application

Seizing prevention. FPD production equipment, semiconductor
devices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants

Characteristics

  • Excellent chemical resistance.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-TF
⇒The Features of Screws with Special Surface Treatment

SNSS-TFHex Socket Head Cap Screws - PTFE Coating


Product List

Click here to see SNSS-M10-TF

Click here to see SNSS-TF