Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|
SNSS-M3-5-TF | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 0.67 | CAD | RFQ |
SNSS-M3-6-TF | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 0.71 | CAD | RFQ |
SNSS-M3-8-TF | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 0.8 | CAD | RFQ |
SNSS-M3-10-TF | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 0.88 | CAD | RFQ |
SNSS-M3-12-TF | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 0.96 | CAD | RFQ |
SNSS-M3-16-TF | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | CAD | RFQ |
SNSS-M3-20-TF | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.4 | CAD | RFQ |
Related Services
Material/Finish
SNSS-TF | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) PTFE(Polytetrafluoroethylene) Coating |
Strength Class | A2-70 |
Application
Seizing prevention. FPD production equipment, semiconductordevices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants
Characteristics
- Excellent chemical resistance.
- The coating has excellent lubricating ability and is suitable for prevention of seizing.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.
Tightening Property (Reference)
Part Number:SNSS-M5-25-TF⇒The Features of Screws with Special Surface Treatment