• Special Screws
  • Galling & Seizing Prevention

SSHS-SD-MO/Socket Head Cap Screws with Ultra Low Profile & Small Head - MoS2 Coating

  • Space
  • Seizing & Sticking Prevention
  • Slim
  • Decoration

Dimension Drawing

SSHS-SD-MOSocket Head Cap Screws with Ultra Low Profile & Small Head - MoS<sub>2</sub> Coating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Mass
(g)
CAD
Download
RFQ
SSHS-M3-6-SD-MO M3 0.5 6 5 1.3 1.5 2 0.4 CAD RFQ
SSHS-M3-8-SD-MO M3 0.5 8 5 1.3 1.5 2 0.5 CAD RFQ
SSHS-M3-10-SD-MO M3 0.5 10 5 1.3 1.5 2 0.6 CAD RFQ
SSHS-M3-12-SD-MO M3 0.5 12 5 1.3 1.5 2 0.7 CAD RFQ
SSHS-M4-6-SD-MO M4 0.7 6 6 1.5 2 2.5 0.7 CAD RFQ
SSHS-M4-8-SD-MO M4 0.7 8 6 1.5 2 2.5 0.86 CAD RFQ
SSHS-M4-10-SD-MO M4 0.7 10 6 1.5 2 2.5 1 CAD RFQ
SSHS-M4-12-SD-MO M4 0.7 12 6 1.5 2 2.5 1.2 CAD RFQ
SSHS-M4-16-SD-MO M4 0.7 16 6 1.5 2 2.5 1.5 CAD RFQ
SSHS-M5-6-SD-MO M5 0.8 6 8 1.5 3 3 1.2 CAD RFQ
SSHS-M5-8-SD-MO M5 0.8 8 8 1.5 3 3 1.4 CAD RFQ
SSHS-M5-10-SD-MO M5 0.8 10 8 1.5 3 3 1.7 CAD RFQ
SSHS-M5-12-SD-MO M5 0.8 12 8 1.5 3 3 1.9 CAD RFQ
SSHS-M5-16-SD-MO M5 0.8 16 8 1.5 3 3 2.4 CAD RFQ
SSHS-M5-20-SD-MO M5 0.8 20 8 1.5 3 3 2.9 CAD RFQ
SSHS-M6-6-SD-MO M6 1 6 9 1.5 3 4 1.6 CAD RFQ
SSHS-M6-8-SD-MO M6 1 8 9 1.5 3 4 2 CAD RFQ
SSHS-M6-10-SD-MO M6 1 10 9 1.5 3 4 2.3 CAD RFQ
SSHS-M6-12-SD-MO M6 1 12 9 1.5 3 4 2.7 CAD RFQ
SSHS-M6-16-SD-MO M6 1 16 9 1.5 3 4 3.4 CAD RFQ
SSHS-M6-20-SD-MO M6 1 20 9 1.5 3 4 4.1 CAD RFQ
SSHS-M6-25-SD-MO M6 1 25 9 1.5 3 4 4.9 CAD RFQ
SSHS-M6-30-SD-MO M6 1 30 9 1.5 3 4 5.8 CAD RFQ
SSHS-M8-8-SD-MO M8 1.25 8 11 1.5 4 5 3.1 CAD RFQ
SSHS-M8-10-SD-MO M8 1.25 10 11 1.5 4 5 3.7 CAD RFQ
SSHS-M8-12-SD-MO M8 1.25 12 11 1.5 4 5 4.4 CAD RFQ
SSHS-M8-16-SD-MO M8 1.25 16 11 1.5 4 5 5.6 CAD RFQ
SSHS-M8-20-SD-MO M8 1.25 20 11 1.5 4 5 6.9 CAD RFQ
SSHS-M8-25-SD-MO M8 1.25 25 11 1.5 4 5 8.5 CAD RFQ
SSHS-M8-30-SD-MO M8 1.25 30 11 1.5 4 5 10 CAD RFQ
SSHS-M10-10-SD-MO M10 1.5 10 13.5 1.5 5 6 5.7 CAD RFQ
SSHS-M10-12-SD-MO M10 1.5 12 13.5 1.5 5 6 6.7 CAD RFQ
SSHS-M10-16-SD-MO M10 1.5 16 13.5 1.5 5 6 8.7 CAD RFQ
SSHS-M10-20-SD-MO M10 1.5 20 13.5 1.5 5 6 11 CAD RFQ
SSHS-M10-25-SD-MO M10 1.5 25 13.5 1.5 5 6 13 CAD RFQ
SSHS-M10-30-SD-MO M10 1.5 30 13.5 1.5 5 6 16 CAD RFQ
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
SSHS-SD-MO
Main Body SUSXM7 (Equivalent to SUS304)
Molybdenum Disulfide Coating
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
Seizing Prevention

Characteristics

  • Hex socket head cap screws with special low profile and small head diameter. Able to reduce spot facing diameters compared to standard hex socket head cap screws with special low profile.
  • Corrosion and abrasion resistance are excellent.
  • Excellent lubrication property. Suitable for preventing seizing.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws with special low profiles.

SSHS-SD-MOSocket Head Cap Screws with Ultra Low Profile & Small Head - MoS<sub>2</sub> Coating


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SSHS-SD-MOSocket Head Cap Screws with Ultra Low Profile & Small Head - MoS<sub>2</sub> Coating

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter
(mm)
Screw Effective Cross-Sectional Area
(mm2)
SSHS-M3-SD-MO 5 5.03
SSHS-M4-SD-MO 6 8.78
SSHS-M5-SD-MO 8 14.2
SSHS-M6-SD-MO 9 20.1
SSHS-M8-SD-MO 11 36.6
SSHS-M10-SD-MO 13.5 58

Tightening Property (Reference)

SSHS-SD-MOSocket Head Cap Screws with Ultra Low Profile & Small Head - MoS<sub>2</sub> Coating

Reference data for Hex Socket Head Cap Screw - Molybdenum Disulfide Coating SNSS-M5-25-MO.⇒The Features of Screws with Special Surface Treatment


Product List

Click here to see Galling & Seizing Prevention

Click here to see Special Screws