• Special Screws (Bolts)
  • Prevention of Screw Drive Damage

SET-BNI-ALK/Super Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-BNI-ALKSuper Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Hexalobular
Socket
No.
Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M3-6-BNI-ALK M3 0.5 6 7 0.8 0.75 6 0.7 20 0.39 CAD RFQ
SET-M3-8-BNI-ALK M3 0.5 8 7 0.8 0.75 6 0.7 20 0.48 CAD RFQ
SET-M3-10-BNI-ALK M3 0.5 10 7 0.8 0.75 6 0.7 20 0.56 CAD RFQ
SET-M4-6-BNI-ALK M4 0.7 6 8 0.9 0.9 8 2.3 20 0.65 CAD RFQ
SET-M4-8-BNI-ALK M4 0.7 8 8 0.9 0.9 8 2.3 20 0.8 CAD RFQ
SET-M4-10-BNI-ALK M4 0.7 10 8 0.9 0.9 8 2.3 20 0.95 CAD RFQ
SET-M5-8-BNI-ALK M5 0.8 8 9 1 1 10 4 20 0.73 CAD RFQ
SET-M5-10-BNI-ALK M5 0.8 10 9 1 1 10 4 20 0.98 CAD RFQ
SET-M5-12-BNI-ALK M5 0.8 12 9 1 1 10 4 20 1.2 CAD RFQ
SET-M5-16-BNI-ALK M5 0.8 16 9 1 1 10 4 20 1.7 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SET-BNI-ALK
Main Body SWCH
Black Nickel Plating
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices
Prevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented

Characteristics

  • Extra low profile hexalobular socket*1 cap screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SET-BNI-ALKSuper Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SET-BNI-ALKSuper Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SET-BNI-ALKSuper Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SET-BNI-ALKSuper Ultra Low Profile Hexalobular Socket Head Cap Screws with Nylon Patch


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws (Bolts)