• Special Screws (Bolts)
  • Prevention of Screw Drive Damage

SETA/Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Aluminum

  • Space
  • Light Weight
  • Tightening Hole Damage Prevention

Dimension Drawing

SETAHexalobular Socket Head Cap Screws with Super Ultra Low Profile - Aluminum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable wrench Hexalobular Socket No. t Max. Torque(N・m) Qty per pack Mass
(g)
CAD
Download
RFQ
SETA-M3-6 M3 0.5 6 7-0.5~0 0.8 SKX-6 6 0.75 0.23 10 0.14 CAD RFQ
SETA-M3-8 M3 0.5 8 7-0.5~0 0.8 SKX-6 6 0.75 0.23 10 0.17 CAD RFQ
SETA-M3-10 M3 0.5 10 7-0.5~0 0.8 SKX-6 6 0.75 0.23 10 0.19 CAD RFQ
SETA-M4-8 M4 0.7 8 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.25 CAD RFQ
SETA-M4-10 M4 0.7 10 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.32 CAD RFQ
SETA-M4-12 M4 0.7 12 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.37 CAD RFQ
SETA-M4-16 M4 0.7 16 8-0.5~0 0.9 SKX-8 8 0.9 1 10 0.47 CAD RFQ
SETA-M5-10 M5 0.8 10 9-0.5~0 1 SKX-10 10 1 1.5 10 0.51 CAD RFQ
SETA-M5-12 M5 0.8 12 9-0.5~0 1 SKX-10 10 1 1.5 10 0.59 CAD RFQ
SETA-M5-16 M5 0.8 16 9-0.5~0 1 SKX-10 10 1 1.5 10 0.75 CAD RFQ
SETA-M5-20 M5 0.8 20 9-0.5~0 1 SKX-10 10 1 1.5 10 0.9 CAD RFQ
SETA-M6-10 M6 1 10 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 0.8 CAD RFQ
SETA-M6-12 M6 1 12 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 0.92 CAD RFQ
SETA-M6-16 M6 1 16 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 1.16 CAD RFQ
SETA-M6-20 M6 1 20 12-0.6~0 1.2 SKX-20 20 1.2 3.3 10 1.41 CAD RFQ
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
SETA
Main unit A5056

Application

Space-saving equipment and devices

Characteristics

  • Aluminum alloy hexalobular socket head cap screws with extreme low profile.
  • The specific gravity is approximately 33% that of stainless steel.
  • There is no electrocorrosion due to contact with aluminum alloy.
  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • Anodized products are also available. Please contact our customer service.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETAHexalobular Socket Head Cap Screws with Super Ultra Low Profile - Aluminum

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETAHexalobular Socket Head Cap Screws with Super Ultra Low Profile - Aluminum

SKXB Hexalobular Short Bit
SKXB

SETAHexalobular Socket Head Cap Screws with Super Ultra Low Profile - Aluminum

SRD Magnet Screwdriver
SRD

SETAHexalobular Socket Head Cap Screws with Super Ultra Low Profile - Aluminum


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws (Bolts)