• Special Screws (Bolts)
  • Prevention of Screw Drive Damage

SETS-ALK/Hexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-M2-4-ALK M2 0.4 4 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.23 CAD RFQ
SETS-M2-5-ALK M2 0.4 5 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.25 CAD RFQ
SETS-M2-6-ALK M2 0.4 6 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.27 CAD RFQ
SETS-M2-8-ALK M2 0.4 8 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.31 CAD RFQ
SETS-M2-10-ALK M2 0.4 10 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.35 CAD RFQ
SETS-M2-12-ALK M2 0.4 12 4-0.4~0 0.5 SKX-4 4 0.4 0.8 1.6 0.12 20 0.41 CAD RFQ
SETS-M2.6-4-ALK M2.6 0.45 4 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.22 CAD RFQ
SETS-M2.6-5-ALK M2.6 0.45 5 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.25 CAD RFQ
SETS-M2.6-6-ALK M2.6 0.45 6 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.28 CAD RFQ
SETS-M2.6-8-ALK M2.6 0.45 8 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.34 CAD RFQ
SETS-M2.6-10-ALK M2.6 0.45 10 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.4 CAD RFQ
SETS-M2.6-12-ALK M2.6 0.45 12 6-0.5~0 0.6 SKX-5 5 0.5 0.9 2.1 0.24 20 0.46 CAD RFQ
SETS-M3-6-ALK M3 0.5 6 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.45 CAD RFQ
SETS-M3-8-ALK M3 0.5 8 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.54 CAD RFQ
SETS-M3-10-ALK M3 0.5 10 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.62 CAD RFQ
SETS-M3-12-ALK M3 0.5 12 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.7 CAD RFQ
SETS-M3-16-ALK M3 0.5 16 7-0.5~0 0.8 SKX-6 6 0.75 1 2.5 0.43 20 0.9 CAD RFQ
SETS-M4-6-ALK M4 0.7 6 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 0.72 CAD RFQ
SETS-M4-8-ALK M4 0.7 8 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 0.87 CAD RFQ
SETS-M4-10-ALK M4 0.7 10 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1 CAD RFQ
SETS-M4-12-ALK M4 0.7 12 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.2 CAD RFQ
SETS-M4-16-ALK M4 0.7 16 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.5 CAD RFQ
SETS-M4-20-ALK M4 0.7 20 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 1.9 CAD RFQ
SETS-M4-25-ALK M4 0.7 25 8-0.5~0 0.9 SKX-8 8 0.9 1.4 3.3 1 20 2.4 CAD RFQ
SETS-M5-8-ALK M5 0.8 8 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.3 CAD RFQ
SETS-M5-10-ALK M5 0.8 10 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.6 CAD RFQ
SETS-M5-12-ALK M5 0.8 12 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 1.8 CAD RFQ
SETS-M5-16-ALK M5 0.8 16 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 2.3 CAD RFQ
SETS-M5-20-ALK M5 0.8 20 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 2.9 CAD RFQ
SETS-M5-25-ALK M5 0.8 25 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 3.7 CAD RFQ
SETS-M5-30-ALK M5 0.8 30 9-0.5~0 1 SKX-10 10 1 1.6 4.2 2 20 4.4 CAD RFQ
SETS-M6-8-ALK M6 1 8 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2 CAD RFQ
SETS-M6-10-ALK M6 1 10 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2.4 CAD RFQ
SETS-M6-12-ALK M6 1 12 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 2.8 CAD RFQ
SETS-M6-16-ALK M6 1 16 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 3.4 CAD RFQ
SETS-M6-20-ALK M6 1 20 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 4.2 CAD RFQ
SETS-M6-25-ALK M6 1 25 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 5.3 CAD RFQ
SETS-M6-30-ALK M6 1 30 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 6 CAD RFQ
SETS-M6-35-ALK M6 1 35 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 7.6 CAD RFQ
SETS-M6-40-ALK M6 1 40 12-0.6~0 1.2 SKX-20 20 1.2 2 5 3.5 20 8.7 CAD RFQ
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
SETS-ALK
Main Body SUSXM7 (Equivalent to SUS304)
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • Stainless steel hexalobular socket*1 head cap screw with extreme low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • The heat resistance temperature of nylon patch is 120℃.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SKXB Hexalobular Short Bit
SKXB

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SRD Magnet Screwdriver
SRD

SETS-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws (Bolts)