• Special Screws
  • Prevention of Screw Drive Damage

SLT-TZB/Hexalobular Socket Head Cap Screws with Low Profile

  • Space
  • Tightening Hole Damage Prevention

Dimension Drawing

SLT-TZBHexalobular Socket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Key Part No. Hexalobular SocketNo. t Qty per Pack Mass
(g)
CAD
Download
RFQ
SLT-M3-6-TZB M3 0.5 6 5.5 2.4 SKX-10 10 1.27 50 0.53 CAD RFQ
SLT-M3-8-TZB M3 0.5 8 5.5 2.4 SKX-10 10 1.27 50 0.62 CAD RFQ
SLT-M3-10-TZB M3 0.5 10 5.5 2.4 SKX-10 10 1.27 50 0.7 CAD RFQ
SLT-M3-12-TZB M3 0.5 12 5.5 2.4 SKX-10 10 1.27 50 0.78 CAD RFQ
SLT-M3-16-TZB M3 0.5 16 5.5 2.4 SKX-10 10 1.27 50 0.98 CAD RFQ
SLT-M4-6-TZB M4 0.7 6 7 3.1 SKX-20 20 1.66 50 1.1 CAD RFQ
SLT-M4-8-TZB M4 0.7 8 7 3.1 SKX-20 20 1.66 50 1.3 CAD RFQ
SLT-M4-10-TZB M4 0.7 10 7 3.1 SKX-20 20 1.66 50 1.4 CAD RFQ
SLT-M4-12-TZB M4 0.7 12 7 3.1 SKX-20 20 1.66 50 1.6 CAD RFQ
SLT-M4-16-TZB M4 0.7 16 7 3.1 SKX-20 20 1.66 50 1.9 CAD RFQ
SLT-M4-20-TZB M4 0.7 20 7 3.1 SKX-20 20 1.66 50 2.3 CAD RFQ
SLT-M5-8-TZB M5 0.8 8 8.5 3.65 SKX-25 25 1.91 50 1.8 CAD RFQ
SLT-M5-10-TZB M5 0.8 10 8.5 3.65 SKX-25 25 1.91 50 2 CAD RFQ
SLT-M5-12-TZB M5 0.8 12 8.5 3.65 SKX-25 25 1.91 50 2.3 CAD RFQ
SLT-M5-16-TZB M5 0.8 16 8.5 3.65 SKX-25 25 1.91 50 2.8 CAD RFQ
SLT-M5-20-TZB M5 0.8 20 8.5 3.65 SKX-25 25 1.91 50 3.3 CAD RFQ
SLT-M5-25-TZB M5 0.8 25 8.5 3.65 SKX-25 25 1.91 50 4.1 CAD RFQ
SLT-M6-8-TZB M6 1 8 10 4.4 SKX-30 30 2.29 20 3.1 CAD RFQ
SLT-M6-10-TZB M6 1 10 10 4.4 SKX-30 30 2.29 20 3.5 CAD RFQ
SLT-M6-12-TZB M6 1 12 10 4.4 SKX-30 30 2.29 20 3.8 CAD RFQ
SLT-M6-16-TZB M6 1 16 10 4.4 SKX-30 30 2.29 20 4.5 CAD RFQ
SLT-M6-20-TZB M6 1 20 10 4.4 SKX-30 30 2.29 20 5.3 CAD RFQ
SLT-M6-25-TZB M6 1 25 10 4.4 SKX-30 30 2.29 20 6.4 CAD RFQ
SLT-M6-30-TZB M6 1 30 10 4.4 SKX-30 30 2.29 20 7.1 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLT-TZB
Main Body SAE1022
Trivalent Chromate Treatment
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Hexalobular socket*1 head cap screws with low head height.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SLT-TZBHexalobular Socket Head Cap Screws with Low Profile

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SLT-TZBHexalobular Socket Head Cap Screws with Low Profile

SKXB Hexalobular Short Bit
SKXB

SLT-TZBHexalobular Socket Head Cap Screws with Low Profile

SRD Magnet Screwdriver
SRD

SLT-TZBHexalobular Socket Head Cap Screws with Low Profile


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws