Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNCX-M3-5 | M3 | 0.5 | 5 | 5.5 | 3 | Full Thread | 10 | 50 | 0.67 | CAD | RFQ |
| SNCX-M3-6 | M3 | 0.5 | 6 | 5.5 | 3 | Full Thread | 10 | 50 | 0.71 | CAD | RFQ |
| SNCX-M3-8 | M3 | 0.5 | 8 | 5.5 | 3 | Full Thread | 10 | 50 | 0.8 | CAD | RFQ |
| SNCX-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | Full Thread | 10 | 50 | 0.88 | CAD | RFQ |
| SNCX-M3-12 | M3 | 0.5 | 12 | 5.5 | 3 | Full Thread | 10 | 50 | 0.96 | CAD | RFQ |
| SNCX-M3-15 | M3 | 0.5 | 15 | 5.5 | 3 | Full Thread | 10 | 50 | 1.101 | CAD | RFQ |
| SNCX-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | Full Thread | 10 | 50 | 1.16 | CAD | RFQ |
| SNCX-M3-20 | M3 | 0.5 | 20 | 5.5 | 3 | Full Thread | 10 | 50 | 1.36 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCX | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 12.9 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- Strength class is 12.9. High strength.
- M3 - M12. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".







/11576_1.jpg?upd=20260123144255&awscf_publishdate=2026-02-04 16:40)


