• Special Screws (Bolts)
  • Prevention of Screw Drive Damage

SNFX-TZB/Hexalobular Socket Flat Head Cap Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNFX-TZBHexalobular Socket Flat Head Cap Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFX-M3-5-TZB M3 0.5 5 6 1.75 10 20 0.32 CAD RFQ
SNFX-M3-6-TZB M3 0.5 6 6 1.75 10 20 0.35 CAD RFQ
SNFX-M3-8-TZB M3 0.5 8 6 1.75 10 20 0.44 CAD RFQ
SNFX-M3-10-TZB M3 0.5 10 6 1.75 10 20 0.53 CAD RFQ
SNFX-M3-12-TZB M3 0.5 12 6 1.75 10 20 0.60 CAD RFQ
SNFX-M4-6-TZB M4 0.7 6 8 2.3 20 20 0.72 CAD RFQ
SNFX-M4-8-TZB M4 0.7 8 8 2.3 20 20 0.90 CAD RFQ
SNFX-M4-10-TZB M4 0.7 10 8 2.3 20 20 1.1 CAD RFQ
SNFX-M4-12-TZB M4 0.7 12 8 2.3 20 20 1.2 CAD RFQ
SNFX-M5-10-TZB M5 0.8 10 10 2.8 25 20 1.9 CAD RFQ
SNFX-M5-12-TZB M5 0.8 12 10 2.8 25 20 2.2 CAD RFQ
SNFX-M6-10-TZB M6 1 10 12 3.4 30 20 2.5 CAD RFQ
SNFX-M6-12-TZB M6 1 12 12 3.4 30 20 3 CAD RFQ
SNFX-M6-20-TZB M6 1 20 12 3.4 30 20 4.5 CAD RFQ
SNFX-M6-25-TZB M6 1 25 12 3.4 30 20 5.3 CAD RFQ
SNFX-M6-30-TZB M6 1 30 12 3.4 30 20 6.2 CAD RFQ
SNFX-M6-35-TZB M6 1 35 12 3.4 30 20 7.5 CAD RFQ
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
SNFX-TZB
Main Body Steel
Trivalent Chromate Treatment
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNFX-TZBHexalobular Socket Flat Head Cap Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNFX-TZBHexalobular Socket Flat Head Cap Screws

SKXB Hexalobular Short BitSKXB

SNFX-TZBHexalobular Socket Flat Head Cap Screws

SRD Magnet ScrewdriverSRD

SNFX-TZBHexalobular Socket Flat Head Cap Screws


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws (Bolts)