• Special Screws (Bolts)
  • Prevention of Screw Drive Damage

SNFXS/Hexalobular Socket Flat Head Machine Screws

  • Space
  • Tightening Hole Damage Prevention

Dimension Drawing

SNFXSHexalobular Socket Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 t Hexalobular
Socket No.
Qty
per Pack
Mass
(g)
CAD
Download
RFQ
SNFXS-M2-4 M2 0.4 4 3.8 1.2 0.64 6 20 0.14 CAD RFQ
SNFXS-M2-5 M2 0.4 5 3.8 1.2 0.64 6 20 0.16 CAD RFQ
SNFXS-M2-6 M2 0.4 6 3.8 1.2 0.64 6 20 0.18 CAD RFQ
SNFXS-M2-8 M2 0.4 8 3.8 1.2 0.64 6 20 0.21 CAD RFQ
SNFXS-M2-10 M2 0.4 10 3.8 1.2 0.64 6 20 0.25 CAD RFQ
SNFXS-M2-12 M2 0.4 12 3.8 1.2 0.64 6 20 0.29 CAD RFQ
SNFXS-M2.5-4 M2.5 0.45 4 4.7 1.5 0.79 8 20 0.27 CAD RFQ
SNFXS-M2.5-5 M2.5 0.45 5 4.7 1.5 0.79 8 20 0.3 CAD RFQ
SNFXS-M2.5-6 M2.5 0.45 6 4.7 1.5 0.79 8 20 0.33 CAD RFQ
SNFXS-M2.5-8 M2.5 0.45 8 4.7 1.5 0.79 8 20 0.4 CAD RFQ
SNFXS-M2.5-10 M2.5 0.45 10 4.7 1.5 0.79 8 20 0.46 CAD RFQ
SNFXS-M2.5-12 M2.5 0.45 12 4.7 1.5 0.79 8 20 0.52 CAD RFQ
SNFXS-M2.5-16 M2.5 0.45 16 4.7 1.5 0.79 8 20 0.65 CAD RFQ
SNFXS-M3-5 M3 0.5 5 5.5 1.65 0.83 10 20 0.49 CAD RFQ
SNFXS-M3-6 M3 0.5 6 5.5 1.65 0.83 10 20 0.53 CAD RFQ
SNFXS-M3-8 M3 0.5 8 5.5 1.65 0.83 10 20 0.61 CAD RFQ
SNFXS-M3-10 M3 0.5 10 5.5 1.65 0.83 10 20 0.69 CAD RFQ
SNFXS-M3-12 M3 0.5 12 5.5 1.65 0.83 10 20 0.77 CAD RFQ
SNFXS-M3-16 M3 0.5 16 5.5 1.65 0.83 10 20 0.94 CAD RFQ
SNFXS-M3-20 M3 0.5 20 5.5 1.65 0.83 10 20 1.1 CAD RFQ
SNFXS-M4-6 M4 0.7 6 8.4 2.7 1.53 20 20 1 CAD RFQ
SNFXS-M4-8 M4 0.7 8 8.4 2.7 1.53 20 20 1.2 CAD RFQ
SNFXS-M4-10 M4 0.7 10 8.4 2.7 1.53 20 20 1.3 CAD RFQ
SNFXS-M4-12 M4 0.7 12 8.4 2.7 1.53 20 20 1.5 CAD RFQ
SNFXS-M4-16 M4 0.7 16 8.4 2.7 1.53 20 20 1.8 CAD RFQ
SNFXS-M4-20 M4 0.7 20 8.4 2.7 1.53 20 20 2.1 CAD RFQ
SNFXS-M4-25 M4 0.7 25 8.4 2.7 1.53 20 20 2.5 CAD RFQ
SNFXS-M5-8 M5 0.8 8 9.3 2.7 1.51 25 20 2.2 CAD RFQ
SNFXS-M5-10 M5 0.8 10 9.3 2.7 1.51 25 20 2.4 CAD RFQ
SNFXS-M5-12 M5 0.8 12 9.3 2.7 1.51 25 20 2.7 CAD RFQ
SNFXS-M5-16 M5 0.8 16 9.3 2.7 1.51 25 20 3.1 CAD RFQ
SNFXS-M5-20 M5 0.8 20 9.3 2.7 1.51 25 20 3.6 CAD RFQ
SNFXS-M5-25 M5 0.8 25 9.3 2.7 1.51 25 20 4.2 CAD RFQ
SNFXS-M5-30 M5 0.8 30 9.3 2.7 1.51 25 20 4.8 CAD RFQ
SNFXS-M6-10 M6 1 10 11.3 3.3 1.78 30 20 3.9 CAD RFQ
SNFXS-M6-12 M6 1 12 11.3 3.3 1.78 30 20 4.3 CAD RFQ
SNFXS-M6-16 M6 1 16 11.3 3.3 1.78 30 20 4.9 CAD RFQ
SNFXS-M6-20 M6 1 20 11.3 3.3 1.78 30 20 5.6 CAD RFQ
SNFXS-M6-25 M6 1 25 11.3 3.3 1.78 30 20 6.5 CAD RFQ
SNFXS-M6-30 M6 1 30 11.3 3.3 1.78 30 20 7.4 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNFXS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Prevention of damage to screw heads and reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Hexalobular recess is unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • Conforms to ISO 14581.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SNFXSHexalobular Socket Flat Head Machine Screws

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SNFXSHexalobular Socket Flat Head Machine Screws

SKXB Hexalobular Short Bit
SKXB

SNFXSHexalobular Socket Flat Head Machine Screws

SRD Magnet Screwdriver
SRD

SNFXSHexalobular Socket Flat Head Machine Screws


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws (Bolts)