• Special Screws
  • Prevention of Screw Drive Damage

Button Head Cap Screws with Hexalobular Socket and Pin

SRBS

  • Tamper Resistance

Dimension Drawing

SRBSButton Head Cap Screws with Hexalobular Socket and Pin寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
15
16
20
25
30
35
40
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Type Applicable Bit Type Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
Bit Driver
SRBS-M3-6 M3 0.5 6 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.48 CAD RFQ
SRBS-M3-8 M3 0.5 8 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.57 CAD RFQ
SRBS-M3-10 M3 0.5 10 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.65 CAD RFQ
SRBS-M3-12 M3 0.5 12 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.73 CAD RFQ
SRBS-M3-15 M3 0.5 15 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.88 CAD RFQ
SRBS-M3-16 M3 0.5 16 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 0.93 CAD RFQ
SRBS-M3-20 M3 0.5 20 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 1.1 CAD RFQ
SRBS-M3-25 M3 0.5 25 5.7 1.65 SRX-10 SRXB-10 SRD-6.35 10 20 1.4 CAD RFQ
SRBS-M4-6 M4 0.7 6 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.1 CAD RFQ
SRBS-M4-8 M4 0.7 8 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.2 CAD RFQ
SRBS-M4-10 M4 0.7 10 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.4 CAD RFQ
SRBS-M4-12 M4 0.7 12 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.5 CAD RFQ
SRBS-M4-15 M4 0.7 15 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.8 CAD RFQ
SRBS-M4-16 M4 0.7 16 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 1.8 CAD RFQ
SRBS-M4-20 M4 0.7 20 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 2.2 CAD RFQ
SRBS-M4-25 M4 0.7 25 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 2.7 CAD RFQ
SRBS-M4-30 M4 0.7 30 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 20 3.2 CAD RFQ
SRBS-M4-35 M4 0.7 35 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 1 3.7 CAD RFQ
SRBS-M4-40 M4 0.7 40 7.6 2.2 SRX-20 SRXB-20 SRD-6.35 20 1 4.2 CAD RFQ
SRBS-M5-8 M5 0.8 8 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 1.8 CAD RFQ
SRBS-M5-10 M5 0.8 10 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2 CAD RFQ
SRBS-M5-12 M5 0.8 12 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2.3 CAD RFQ
SRBS-M5-15 M5 0.8 15 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2.7 CAD RFQ
SRBS-M5-16 M5 0.8 16 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 2.8 CAD RFQ
SRBS-M5-20 M5 0.8 20 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 3.3 CAD RFQ
SRBS-M5-25 M5 0.8 25 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 4.1 CAD RFQ
SRBS-M5-30 M5 0.8 30 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 4.9 CAD RFQ
SRBS-M5-40 M5 0.8 40 9.5 2.75 SRX-25 SRXB-25 SRD-6.35 25 20 6.4 CAD RFQ
SRBS-M6-8 M6 1 8 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 3 CAD RFQ
SRBS-M6-10 M6 1 10 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 3.3 CAD RFQ
SRBS-M6-12 M6 1 12 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 3.6 CAD RFQ
SRBS-M6-15 M6 1 15 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 4.1 CAD RFQ
SRBS-M6-16 M6 1 16 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 4.3 CAD RFQ
SRBS-M6-20 M6 1 20 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 5.1 CAD RFQ
SRBS-M6-25 M6 1 25 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 6.1 CAD RFQ
SRBS-M6-30 M6 1 30 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 6.9 CAD RFQ
SRBS-M6-40 M6 1 40 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 9.6 CAD RFQ
SRBS-M6-50 M6 1 50 10.5 3.3 SRX-30 SRXB-30 SRD-6.35 30 10 12 CAD RFQ
SRBS-M8-10 M8 1.25 10 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 7.3 CAD RFQ
SRBS-M8-12 M8 1.25 12 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 7.9 CAD RFQ
SRBS-M8-16 M8 1.25 16 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 9.1 CAD RFQ
SRBS-M8-20 M8 1.25 20 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 10 CAD RFQ
SRBS-M8-25 M8 1.25 25 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 12 CAD RFQ
SRBS-M8-30 M8 1.25 30 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 14 CAD RFQ
SRBS-M8-40 M8 1.25 40 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 18 CAD RFQ
SRBS-M8-50 M8 1.25 50 14 4.4 SRX-40 SRXB-40 SRD-6.35 40 10 22 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRBS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Button head cap screws with a pin at the center of the hexalobular socket *1.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SRX dedicated wrenches are available.SRX

SRBSButton Head Cap Screws with Hexalobular Socket and Pin

SRXB applicable bits are available.SRXB

SRBSButton Head Cap Screws with Hexalobular Socket and Pin

Dedicated magnetic screwdrivers SRD are available.SRD

SRBSButton Head Cap Screws with Hexalobular Socket and Pin


Product List

Click here to see Prevention of Screw Drive Damage

Click here to see Special Screws