• Special Screws (Bolts)
  • Captive

SSC/Socket Head Cap Captive Screws

  • Loss Prevention

Hints for Correctly Using NBK Products


Dimension Drawing

SSCSocket Head Cap Captive Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-M3-4 M3 0.5 4 2 5.5 3 2.5 2.2 0.6 CAD RFQ
SSC-M3-6 M3 0.5 6 2 5.5 3 2.5 2.2 0.7 CAD RFQ
SSC-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
SSC-M4-6 M4 0.7 6 3 7 4 3 3 1.4 CAD RFQ
SSC-M4-8 M4 0.7 8 3 7 4 3 3 1.6 CAD RFQ
SSC-M4-10 M4 0.7 10 5 7 4 3 3 1.8 CAD RFQ
SSC-M4-12 M4 0.7 12 5 7 4 3 3 2 CAD RFQ
SSC-M4-16 M4 0.7 16 5 7 4 3 3 2.3 CAD RFQ
SSC-M4-20 M4 0.7 20 5 7 4 3 3 2.7 CAD RFQ
SSC-M5-8 M5 0.8 8 4 8.5 5 4 3.9 2.5 CAD RFQ
SSC-M5-10 M5 0.8 10 4 8.5 5 4 3.9 2.7 CAD RFQ
SSC-M5-12 M5 0.8 12 6 8.5 5 4 3.9 3 CAD RFQ
SSC-M5-16 M5 0.8 16 6 8.5 5 4 3.9 3.5 CAD RFQ
SSC-M5-20 M5 0.8 20 6 8.5 5 4 3.9 4 CAD RFQ
SSC-M5-25 M5 0.8 25 6 8.5 5 4 3.9 4.8 CAD RFQ
SSC-M6-8 M6 1 8 4 10 6 5 4.5 4.4 CAD RFQ
SSC-M6-10 M6 1 10 4 10 6 5 4.5 4.7 CAD RFQ
SSC-M6-12 M6 1 12 8 10 6 5 4.5 5.1 CAD RFQ
SSC-M6-16 M6 1 16 8 10 6 5 4.5 5.8 CAD RFQ
SSC-M6-20 M6 1 20 8 10 6 5 4.5 6.5 CAD RFQ
SSC-M6-25 M6 1 25 8 10 6 5 4.5 7.6 CAD RFQ
SSC-M6-30 M6 1 30 8 10 6 5 4.5 8.3 CAD RFQ
SSC-M8-8 M8 1.25 8 5 13 8 6 6.3 9 CAD RFQ
SSC-M8-10 M8 1.25 10 5 13 8 6 6.3 10 CAD RFQ
SSC-M8-12 M8 1.25 12 5 13 8 6 6.3 11 CAD RFQ
SSC-M8-16 M8 1.25 16 10 13 8 6 6.3 12 CAD RFQ
SSC-M8-20 M8 1.25 20 10 13 8 6 6.3 13 CAD RFQ
SSC-M8-25 M8 1.25 25 10 13 8 6 6.3 15 CAD RFQ
SSC-M8-30 M8 1.25 30 10 13 8 6 6.3 17 CAD RFQ
SSC-M8-35 M8 1.25 35 10 13 8 6 6.3 19 CAD RFQ
SSC-M8-40 M8 1.25 40 10 13 8 6 6.3 21 CAD RFQ
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
SSC
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • The shape of the screws prevent them from falling out and loss. For fixing protective and inspection covers that are frequently installed and removed.
  • Socket head cap screw type.
  • These items comply with CE marking requirements.⇒Use the NBK Captive Screw Series to be comply with CE
  • Also, captive screws with special specifications for dimensions, shapes, materials, and surface treatments are available.

SSCSocket Head Cap Captive Screws


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Process a screw hole in the cover, then pass SSC thread through it. Even when the screw is removed from the frame, SSC does not fall out from the cover because SSC thread catches on the screw hole of the cover.

SSCSocket Head Cap Captive Screws


Product List

Click here to see Captive

Click here to see Special Screws (Bolts)