• Special Screws
  • Captive

SVSQS/Vented Socket Head Cap Screws with Captive Wahsers

  • Vacuum
  • Cleanroom Specification
  • Easy to Use

Dimension Drawing

SVSQSVented Socket Head Cap Screws with Captive Wahsers寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number←1 M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T
(Approx.)
d
max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSQS-M3-5 M3 0.5 5 5.5 7 3 2.5 0.5 0.7 1.2 20 0.9 CAD RFQ
SVSQS-M3-6 M3 0.5 6 5.5 7 3 2.5 0.5 0.7 1.2 20 0.94 CAD RFQ
SVSQS-M3-8 M3 0.5 8 5.5 7 3 2.5 0.5 0.7 1.2 20 1 CAD RFQ
SVSQS-M3-10 M3 0.5 10 5.5 7 3 2.5 0.5 0.7 1.2 20 1.1 CAD RFQ
SVSQS-M3-12 M3 0.5 12 5.5 7 3 2.5 0.5 0.7 1.2 20 1.2 CAD RFQ
SVSQS-M3-16 M3 0.5 16 5.5 7 3 2.5 0.5 0.7 1.2 20 1.4 CAD RFQ
SVSQS-M4-6 M4 0.7 6 7 9 4 3 0.8 1 1.5 10 2.1 CAD RFQ
SVSQS-M4-8 M4 0.7 8 7 9 4 3 0.8 1 1.5 10 2.2 CAD RFQ
SVSQS-M4-10 M4 0.7 10 7 9 4 3 0.8 1 1.5 10 2.4 CAD RFQ
SVSQS-M4-12 M4 0.7 12 7 9 4 3 0.8 1 1.5 10 2.5 CAD RFQ
SVSQS-M4-16 M4 0.7 16 7 9 4 3 0.8 1 1.5 10 2.8 CAD RFQ
SVSQS-M4-20 M4 0.7 20 7 9 4 3 0.8 1 1.5 10 3.2 CAD RFQ
SVSQS-M4-25 M4 0.7 25 7 9 4 3 0.8 1 1.5 10 3.7 CAD RFQ
SVSQS-M4-30 M4 0.7 30 7 9 4 3 0.8 1 1.5 10 4.2 CAD RFQ
SVSQS-M4-35 M4 0.7 35 7 9 4 3 0.8 1 1.5 10 4.7 CAD RFQ
SVSQS-M5-8 M5 0.8 8 8.5 10 5 4 1 1.3 1.5 10 3.4 CAD RFQ
SVSQS-M5-10 M5 0.8 10 8.5 10 5 4 1 1.3 1.5 10 3.6 CAD RFQ
SVSQS-M5-12 M5 0.8 12 8.5 10 5 4 1 1.3 1.5 10 3.9 CAD RFQ
SVSQS-M5-16 M5 0.8 16 8.5 10 5 4 1 1.3 1.5 10 4.4 CAD RFQ
SVSQS-M5-20 M5 0.8 20 8.5 10 5 4 1 1.3 1.5 10 4.9 CAD RFQ
SVSQS-M5-25 M5 0.8 25 8.5 10 5 4 1 1.3 1.5 10 5.7 CAD RFQ
SVSQS-M5-30 M5 0.8 30 8.5 10 5 4 1 1.3 1.5 10 6.5 CAD RFQ
SVSQS-M5-35 M5 0.8 35 8.5 10 5 4 1 1.3 1.5 10 7.2 CAD RFQ
SVSQS-M5-40 M5 0.8 40 8.5 10 5 4 1 1.3 1.5 10 8 CAD RFQ
SVSQS-M6-10 M6 1 10 10 12.5 6 5 1.6 1.5 2 10 6.9 CAD RFQ
SVSQS-M6-12 M6 1 12 10 12.5 6 5 1.6 1.5 2 10 7.2 CAD RFQ
SVSQS-M6-16 M6 1 16 10 12.5 6 5 1.6 1.5 2 10 7.9 CAD RFQ
SVSQS-M6-20 M6 1 20 10 12.5 6 5 1.6 1.5 2 10 8.7 CAD RFQ
SVSQS-M6-25 M6 1 25 10 12.5 6 5 1.6 1.5 2 10 9.7 CAD RFQ
SVSQS-M6-30 M6 1 30 10 12.5 6 5 1.6 1.5 2 10 10 CAD RFQ
SVSQS-M6-35 M6 1 35 10 12.5 6 5 1.6 1.5 2 10 12 CAD RFQ
SVSQS-M6-40 M6 1 40 10 12.5 6 5 1.6 1.5 2 10 13 CAD RFQ
SVSQS-M6-45 M6 1 45 10 12.5 6 5 1.6 1.5 2 10 14 CAD RFQ
SVSQS-M6-50 M6 1 50 10 12.5 6 5 1.6 1.5 2 10 15 CAD RFQ
SVSQS-M8-12 M8 1.25 12 13 17 8 6 1.6 2 2 10 15 CAD RFQ
SVSQS-M8-16 M8 1.25 16 13 17 8 6 1.6 2 2 10 16 CAD RFQ
SVSQS-M8-20 M8 1.25 20 13 17 8 6 1.6 2 2 10 18 CAD RFQ
SVSQS-M8-25 M8 1.25 25 13 17 8 6 1.6 2 2 10 19 CAD RFQ
SVSQS-M8-30 M8 1.25 30 13 17 8 6 1.6 2 2 10 21 CAD RFQ
SVSQS-M8-35 M8 1.25 35 13 17 8 6 1.6 2 2 10 23 CAD RFQ
SVSQS-M8-40 M8 1.25 40 13 17 8 6 1.6 2 2 10 25 CAD RFQ
SVSQS-M8-45 M8 1.25 45 13 17 8 6 1.6 2 2 10 27 CAD RFQ
SVSQS-M8-50 M8 1.25 50 13 17 8 6 1.6 2 2 10 29 CAD RFQ
SVSQS-M10-16 M10 1.5 16 16 21 10 8 2 2.5 3 5 29 CAD RFQ
SVSQS-M10-20 M10 1.5 20 16 21 10 8 2 2.5 3 5 31 CAD RFQ
SVSQS-M10-25 M10 1.5 25 16 21 10 8 2 2.5 3 5 33 CAD RFQ
SVSQS-M10-30 M10 1.5 30 16 21 10 8 2 2.5 3 5 36 CAD RFQ
SVSQS-M10-35 M10 1.5 35 16 21 10 8 2 2.5 3 5 38 CAD RFQ
SVSQS-M10-40 M10 1.5 40 16 21 10 8 2 2.5 3 5 41 CAD RFQ
SVSQS-M10-45 M10 1.5 45 16 21 10 8 2 2.5 3 5 44 CAD RFQ
SVSQS-M10-50 M10 1.5 50 16 21 10 8 2 2.5 3 5 47 CAD RFQ
SVSQS-M12-30 M12 1.75 30 18 24 12 10 2.5 3 3 5 51 CAD RFQ
SVSQS-M12-35 M12 1.75 35 18 24 12 10 2.5 3 3 5 55 CAD RFQ
SVSQS-M12-40 M12 1.75 40 18 24 12 10 2.5 3 3 5 58 CAD RFQ
SVSQS-M12-45 M12 1.75 45 18 24 12 10 2.5 3 3 5 62 CAD RFQ
SVSQS-M12-50 M12 1.75 50 18 24 12 10 2.5 3 3 5 66 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSQS
Screw Body SUSXM7
(Equivalent to SUS304)
Screw Body Tensile Strength A2-70
Plain Washer SUS304
Spring Washer SUS304

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Flat washers and spring washers are captive, therefore prevent separation from screws.
  • It is unnecessary to assemble washers. It simplifies work when wearing gloves in a clean room.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Captive

Click here to see Special Screws