Screw Caps / Screw Covers

Protective caps designed for bolt heads and tips.
They help enhance the safety of equipment and devices while providing effective dust protection.
To explore protective caps that help prevent bolt head corrosion when used with dedicated bolts, click here.
Image Protective Cap for Hex Socket Screw Caps, Cap Head Protectors Screw Caps, Hex Head Protectors Screw Caps, Hex Head Protectors Screw Caps, Cap Head Protectors Screw Caps, Thread Protectors Screw Caps, Bolt & Nut Protectors
Part Name Protective Cap for Hex Socket Screw Caps, Cap Head Protectors Screw Caps, Hex Head Protectors Screw Caps, Hex Head Protectors Screw Caps, Cap Head Protectors Screw Caps, Thread Protectors Screw Caps, Bolt & Nut Protectors
Part Number SRRIP SCC SCH SCHCL SCHT-H SCHT-T SCBN
Feature For Hex Socket Head Cap Screws
Tamper Resistance
For socket head cap screws For Hex Head Bolt Heads and Hex Nuts For Hex Head Bolt Heads For Hex Socket Head Cap Screw Heads For Screw Tips For Screws and Hex Nuts
Material - Polyethylene Polyethylene PVC (Polyvinyl Chloride) PVC (Polyvinyl Chloride) PVC (Polyvinyl Chloride) PVC (Polyvinyl Chloride)
Surface Treatment - - - - - - -
Thread Size - M5 ~ M20 M5 ~ M16 - - - -
Operating Temperature (℃) - - - - - - -
CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SRRIP-10 SRRIP-14 SRRIP-4 SRRIP-5 SRRIP-6 SRRIP-8 SCC-10 SCC-14 SCC-17 SCC-4 SCC-5 SCC-6 SCC-8 SCH-10 SCH-12 SCH-16 SCH-5 SCH-6 SCH-8 SCHCL-10 SCHCL-12 SCHCL-16 SCHCL-20 SCHCL-24 SCHCL-3 SCHCL-4 SCHCL-5 SCHCL-6 SCHCL-8 SCHT-10H SCHT-12H SCHT-16H SCHT-20H SCHT-24H SCHT-3H SCHT-4H SCHT-5H SCHT-6H SCHT-8H SCHT-10T SCHT-12T SCHT-16T SCHT-20T SCHT-24T SCHT-3T SCHT-4T SCHT-5T SCHT-6T SCHT-8T SCBN-10 SCBN-12 SCBN-16 SCBN-20 SCBN-6 SCBN-8