NBK logo

  • Special Screws
  • Screw Caps / Screw Covers

SCBN-10

Screw Caps, Bolt & Nut Protectors

Dimension Drawing

SCBNScrew Caps, Bolt & Nut Protectors寸法図

Unit : mm

Part Number Nominal of Applicable Screw and
Hex Nut*1 (Applicable Width Across Flat)
B*1 h1 h2 Qty per Pack Mass
(g)
CAD
Download
RFQ
Nominal Applicable Width Across Flat
SCBN-10 M10 17 16 8.7 19.2 10 3.1 CAD RFQ

*1: Be sure to check the width across flat dimension of the hex nuts in use. This product conforms to the JIS standard series (JIS B 1002 Appendix 2).
As the product is molded, its dimensions may vary.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SCBN
Main Body PVC (Polyvinyl Chloride) (Gray)

Application

Screw tip/hex nut protection / Dust countermeasure

Characteristics

  • Covering screw tips and hex nuts, they enhance device and equipment safety.
  • Also suitable as a dust countermeasure for screws and hex nut fastening parts.

Usage Example

SCBNScrew Caps, Bolt & Nut Protectors


Precautions for Use

Confirm that the screw tip dimensions are h2 or below.

Related Services

Product List

Click here to see SCBN

Click here to see Screw Caps / Screw Covers