• Special Screws (Bolts)
  • Screw Caps / Screw Covers

SCC/Screw Caps, Cap Head Protectors

Dimension Drawing

SCCScrew Caps, Cap Head Protectors寸法図

Specs/CAD

Unit : mm

Part Number Nominal of Hex Head
Screws and Hex Nuts*1
d1 D1 h h1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SCC-4 M5 4.2 9 1.3 2.5 20 0.1 CAD RFQ
SCC-5 M6 5.2 10 1.4 3.1 20 0.1 CAD RFQ
SCC-6 M8 6.2 13 1.5 4 20 0.3 CAD RFQ
SCC-8 M10 8.2 16 1.6 5 20 0.4 CAD RFQ
SCC-10 M12 10.3 18 1.8 6.4 10 0.6 CAD RFQ
SCC-14 M16 14.4 24 2.2 7 10 0.9 CAD RFQ
SCC-17 M20 17.4 30 2.5 9 10 1.2 CAD RFQ

*1: For use with socket head cap screws listed in JIS B 1176: 2006 (ISO 4762: 1997) "Hexagon Socket Head Cap Screws".

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SCC
Main Body Polyethylene (Gray)

Application

Protection of screw heads and dust countermeasure

Characteristics

  • Caps protect the hex socket of socket head cap screws from being clogged with foreign matter.

Usage Example

SCCScrew Caps, Cap Head Protectors


Product List

Click here to see Screw Caps / Screw Covers

Click here to see Special Screws (Bolts)