• Special Screws (Bolts)
  • Screw Caps / Screw Covers

SCH-6

Screw Caps, Hex Head Protectors

Dimension Drawing

SCHScrew Caps, Hex Head Protectors寸法図

Unit : mm

Part Number Nominal of Hex Head
Screws and Hex Nuts*1
B H h D1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SCH-6 6 10 13 6 12.9 20 0.6 CAD RFQ

*1: Confirm the width across flat dimensions of the hex head screws and hex nuts. SCH-10 and SCH-12 use the old JIS dimensions.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SCH
Main Body Polyethylene(Black)

Application

Protection of screw heads and dust countermeasure

Characteristics

  • Cover caps cover heads of hex head screws and hex nuts to increase the safety of machines and instruments.

Usage Example

SCHScrew Caps, Hex Head Protectors


Related Services

Product List

Click here to see SCH

Click here to see Screw Caps / Screw Covers