NBK logo

  • Special Screws
  • Screw Caps / Screw Covers

SCHCL-16

Screw Caps, Hex Head Protectors

Dimension Drawing

SCHCLScrew Caps, Hex Head Protectors寸法図

Specs/CAD

Select

Body
Color
All
BK
SG
WH
YW

Unit : mm

Part Number Nominal of Hex Head Bolts and Hex Nuts*1 B*1 h t Qty per Pack Mass
(g)
Body
Color
CAD
Download
RFQ
Nominal Applicable Width Across Flat
SCHCL-16-BK M16 24 23.5 13 1.5 10 3.5 BK CAD RFQ
SCHCL-16-SG M16 24 23.5 13 1.5 10 3.5 SG CAD RFQ
SCHCL-16-WH M16 24 23.5 13 1.5 10 3.5 WH CAD RFQ
SCHCL-16-YW M16 24 23.5 13 1.5 10 3.5 YW CAD RFQ
Part Number Nominal of Hex Head Bolts and Hex Nuts*1 B*1 h t Qty per Pack Mass
(g)
Body
Color
CAD
Download
RFQ
Nominal Applicable Width Across Flat
SCHCL-16-BK M16 24 23.5 13 1.5 10 3.5 BK CAD RFQ
SCHCL-16-SG M16 24 23.5 13 1.5 10 3.5 SG CAD RFQ
SCHCL-16-WH M16 24 23.5 13 1.5 10 3.5 WH CAD RFQ
SCHCL-16-YW M16 24 23.5 13 1.5 10 3.5 YW CAD RFQ
Part Number Nominal of Hex Head Bolts and Hex Nuts*1 B*1 h t Qty per Pack Mass
(g)
Body
Color
CAD
Download
RFQ
Nominal Applicable Width Across Flat
SCHCL-16-BK M16 24 23.5 13 1.5 10 3.5 BK CAD RFQ
SCHCL-16-SG M16 24 23.5 13 1.5 10 3.5 SG CAD RFQ
SCHCL-16-WH M16 24 23.5 13 1.5 10 3.5 WH CAD RFQ
SCHCL-16-YW M16 24 23.5 13 1.5 10 3.5 YW CAD RFQ
Part Number Nominal of Hex Head Bolts and Hex Nuts*1 B*1 h t Qty per Pack Mass
(g)
Body
Color
CAD
Download
RFQ
Nominal Applicable Width Across Flat
SCHCL-16-BK M16 24 23.5 13 1.5 10 3.5 BK CAD RFQ
SCHCL-16-SG M16 24 23.5 13 1.5 10 3.5 SG CAD RFQ
SCHCL-16-WH M16 24 23.5 13 1.5 10 3.5 WH CAD RFQ
SCHCL-16-YW M16 24 23.5 13 1.5 10 3.5 YW CAD RFQ

*1: Be sure to check the width across flat dimension of the hex head bolts in use. This product conforms to the JIS standard series (JIS B 1002 Appendix 2).
As the product is molded, its dimensions may vary.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SCHCL
Main Body PVC (Polyvinyl Chloride) (Various Colors)

Application

Hex head bolt head protection

Characteristics

  • Covering hex head bolt heads, they enhance device and equipment safety.
  • There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol Main Body Color
BK Black
SG Gray
WH White
YW Yellow

*Screws are not provided.


Usage Example

SCHCLScrew Caps, Hex Head Protectors


Related Services

Product List

Click here to see SCHCL

Click here to see Screw Caps / Screw Covers