• Special Screws (Bolts)
  • Screw Caps / Screw Covers

SCHT-H/Screw Caps, Cap Head Protectors

Dimension Drawing

SCHT-HScrew Caps, Cap Head Protectors寸法図

Specs/CAD

Select

Body
Color
All
BK
SG
WH
YW

Unit : mm

Part Number Nominal of Applicable Screw
(Head Protection)
d D h t Qty per Pack Mass
(g)
Body
Color
CAD
Download
RFQ
SCHT-3H-BK M3 5 6.6 3 0.8 20 0.1 BK CAD RFQ
SCHT-3H-SG M3 5 6.6 3 0.8 20 0.1 SG CAD RFQ
SCHT-3H-WH M3 5 6.6 3 0.8 20 0.1 WH CAD RFQ
SCHT-3H-YW M3 5 6.6 3 0.8 20 0.1 YW CAD RFQ
SCHT-4H-BK M4 6.5 8.1 4 0.8 20 0.2 BK CAD RFQ
SCHT-4H-SG M4 6.5 8.1 4 0.8 20 0.2 SG CAD RFQ
SCHT-4H-WH M4 6.5 8.1 4 0.8 20 0.2 WH CAD RFQ
SCHT-4H-YW M4 6.5 8.1 4 0.8 20 0.2 YW CAD RFQ
SCHT-5H-BK M5 8 10 5 1 20 0.3 BK CAD RFQ
SCHT-5H-SG M5 8 10 5 1 20 0.3 SG CAD RFQ
SCHT-5H-WH M5 8 10 5 1 20 0.3 WH CAD RFQ
SCHT-5H-YW M5 8 10 5 1 20 0.3 YW CAD RFQ
SCHT-6H-BK M6 9.5 11.5 6 1 20 0.4 BK CAD RFQ
SCHT-6H-SG M6 9.5 11.5 6 1 20 0.4 SG CAD RFQ
SCHT-6H-WH M6 9.5 11.5 6 1 20 0.4 WH CAD RFQ
SCHT-6H-YW M6 9.5 11.5 6 1 20 0.4 YW CAD RFQ
SCHT-8H-BK M8 12.5 14.9 8 1.2 20 1 BK CAD RFQ
SCHT-8H-SG M8 12.5 14.9 8 1.2 20 1 SG CAD RFQ
SCHT-8H-WH M8 12.5 14.9 8 1.2 20 1 WH CAD RFQ
SCHT-8H-YW M8 12.5 14.9 8 1.2 20 1 YW CAD RFQ
SCHT-10H-BK M10 15.5 17.9 10 1.2 20 1.5 BK CAD RFQ
SCHT-10H-SG M10 15.5 17.9 10 1.2 20 1.5 SG CAD RFQ
SCHT-10H-WH M10 15.5 17.9 10 1.2 20 1.5 WH CAD RFQ
SCHT-10H-YW M10 15.5 17.9 10 1.2 20 1.5 YW CAD RFQ
SCHT-12H-BK M12 18 21 12 1.5 20 2 BK CAD RFQ
SCHT-12H-SG M12 18 21 12 1.5 20 2 SG CAD RFQ
SCHT-12H-WH M12 18 21 12 1.5 20 2 WH CAD RFQ
SCHT-12H-YW M12 18 21 12 1.5 20 2 YW CAD RFQ
SCHT-16H-BK M16 24 27 16 1.5 20 3.5 BK CAD RFQ
SCHT-16H-SG M16 24 27 16 1.5 20 3.5 SG CAD RFQ
SCHT-16H-WH M16 24 27 16 1.5 20 3.5 WH CAD RFQ
SCHT-16H-YW M16 24 27 16 1.5 20 3.5 YW CAD RFQ
SCHT-20H-BK M20 30 33 20 1.5 20 6 BK CAD RFQ
SCHT-20H-SG M20 30 33 20 1.5 20 6 SG CAD RFQ
SCHT-20H-WH M20 30 33 20 1.5 20 6 WH CAD RFQ
SCHT-20H-YW M20 30 33 20 1.5 20 6 YW CAD RFQ
SCHT-24H-BK M24 36 39 24 1.5 20 8.5 BK CAD RFQ
SCHT-24H-SG M24 36 39 24 1.5 20 8.5 SG CAD RFQ
SCHT-24H-WH M24 36 39 24 1.5 20 8.5 WH CAD RFQ
SCHT-24H-YW M24 36 39 24 1.5 20 8.5 YW CAD RFQ

As the product is molded, its dimensions may vary.
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
SCHT-H
Main Body PVC (Polyvinyl Chloride) (Various Colors)

Application

Hex socket head cap screw head protection / Dust countermeasure

Characteristics

  • Covering hex socket head cap screw heads, they enhance device and equipment safety.
  • Also suitable as a dust countermeasure for hex socket head cap screw head recesses.
  • There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol Main Body Color
BK Black
SG Gray
WH White
YW Yellow

*Screws are not provided.


Usage Example

SCHT-HScrew Caps, Cap Head Protectors


Precautions for Use

Mounting and removal may be stiff.

Product List

Click here to see Screw Caps / Screw Covers

Click here to see Special Screws (Bolts)