Specs/CAD
Unit : mm
Part Number | Nominal of Applicable Screw (Head Protection) |
d | D | h | t | Qty per Pack | Mass (g) |
Body Color |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SCHT-8H-BK | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | BK | CAD | RFQ |
SCHT-8H-SG | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | SG | CAD | RFQ |
SCHT-8H-WH | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | WH | CAD | RFQ |
SCHT-8H-YW | M8 | 12.5 | 14.9 | 8 | 1.2 | 20 | 1 | YW | CAD | RFQ |
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SCHT-H | |
---|---|
Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Hex socket head cap screw head protection / Dust countermeasureCharacteristics
- Covering hex socket head cap screw heads, they enhance device and equipment safety.
- Also suitable as a dust countermeasure for hex socket head cap screw head recesses.
- There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol | Main Body Color |
---|---|
BK | Black |
SG | Gray |
WH | White |
YW | Yellow |