• Special Screws (Bolts)
  • Screw Caps / Screw Covers

SCHT-T/Screw Caps, Thread Protectors

Dimension Drawing

SCHT-TScrew Caps, Thread Protectors寸法図

Specs/CAD

Select

Body
Color
All
BK
SG
WH
YW

Unit : mm

Part Number Nominal of Applicable Screw
(Tip Protection)
d D h t Qty per Pack Mass
(g)
Body
Color
CAD
Download
RFQ
SCHT-3T-BK M3 3 4.6 15 0.8 20 0.18 BK CAD RFQ
SCHT-3T-SG M3 3 4.6 15 0.8 20 0.18 SG CAD RFQ
SCHT-3T-WH M3 3 4.6 15 0.8 20 0.18 WH CAD RFQ
SCHT-3T-YW M3 3 4.6 15 0.8 20 0.18 YW CAD RFQ
SCHT-4T-BK M4 4 5.6 15 0.8 20 0.3 BK CAD RFQ
SCHT-4T-SG M4 4 5.6 15 0.8 20 0.3 SG CAD RFQ
SCHT-4T-WH M4 4 5.6 15 0.8 20 0.3 WH CAD RFQ
SCHT-4T-YW M4 4 5.6 15 0.8 20 0.3 YW CAD RFQ
SCHT-5T-BK M5 4.5 6.1 15 0.8 20 0.35 BK CAD RFQ
SCHT-5T-SG M5 4.5 6.1 15 0.8 20 0.35 SG CAD RFQ
SCHT-5T-WH M5 4.5 6.1 15 0.8 20 0.35 WH CAD RFQ
SCHT-5T-YW M5 4.5 6.1 15 0.8 20 0.35 YW CAD RFQ
SCHT-6T-BK M6 5.5 7.1 15 0.8 20 0.35 BK CAD RFQ
SCHT-6T-SG M6 5.5 7.1 15 0.8 20 0.35 SG CAD RFQ
SCHT-6T-WH M6 5.5 7.1 15 0.8 20 0.35 WH CAD RFQ
SCHT-6T-YW M6 5.5 7.1 15 0.8 20 0.35 YW CAD RFQ
SCHT-8T-BK M8 7.5 9.1 15 0.8 20 0.54 BK CAD RFQ
SCHT-8T-SG M8 7.5 9.1 15 0.8 20 0.54 SG CAD RFQ
SCHT-8T-WH M8 7.5 9.1 15 0.8 20 0.54 WH CAD RFQ
SCHT-8T-YW M8 7.5 9.1 15 0.8 20 0.54 YW CAD RFQ
SCHT-10T-BK M10 9.5 11.5 15 1 20 0.83 BK CAD RFQ
SCHT-10T-SG M10 9.5 11.5 15 1 20 0.83 SG CAD RFQ
SCHT-10T-WH M10 9.5 11.5 15 1 20 0.83 WH CAD RFQ
SCHT-10T-YW M10 9.5 11.5 15 1 20 0.83 YW CAD RFQ
SCHT-12T-BK M12 11.5 13.5 20 1 20 1.1 BK CAD RFQ
SCHT-12T-SG M12 11.5 13.5 20 1 20 1.1 SG CAD RFQ
SCHT-12T-WH M12 11.5 13.5 20 1 20 1.1 WH CAD RFQ
SCHT-12T-YW M12 11.5 13.5 20 1 20 1.1 YW CAD RFQ
SCHT-16T-BK M16 15.5 17.9 20 1.2 20 2.2 BK CAD RFQ
SCHT-16T-SG M16 15.5 17.9 20 1.2 20 2.2 SG CAD RFQ
SCHT-16T-WH M16 15.5 17.9 20 1.2 20 2.2 WH CAD RFQ
SCHT-16T-YW M16 15.5 17.9 20 1.2 20 2.2 YW CAD RFQ
SCHT-20T-BK M20 19 22 25 1.5 20 3.8 BK CAD RFQ
SCHT-20T-SG M20 19 22 25 1.5 20 3.8 SG CAD RFQ
SCHT-20T-WH M20 19 22 25 1.5 20 3.8 WH CAD RFQ
SCHT-20T-YW M20 19 22 25 1.5 20 3.8 YW CAD RFQ
SCHT-24T-BK M24 23 26 25 1.5 20 4.9 BK CAD RFQ
SCHT-24T-SG M24 23 26 25 1.5 20 4.9 SG CAD RFQ
SCHT-24T-WH M24 23 26 25 1.5 20 4.9 WH CAD RFQ
SCHT-24T-YW M24 23 26 25 1.5 20 4.9 YW CAD RFQ

As the product is molded, its dimensions may vary.
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
SCHT-T
Main Body PVC (Polyvinyl Chloride) (Various Colors)

Application

Screw tip protection / Dust countermeasure

Characteristics

  • Covering screw tips, they enhance device and equipment safety.
  • Also suitable as a dust countermeasure for thread parts.
  • There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol Main Body Color
BK Black
SG Gray
WH White
YW Yellow

*Screws are not provided.


Usage Example

SCHT-TScrew Caps, Thread Protectors


Precautions for Use

Mounting and removal may be stiff.

Product List

Click here to see Screw Caps / Screw Covers

Click here to see Special Screws (Bolts)