Specs/CAD
Unit : mm
Part Number | Nominal of Applicable Screw (Tip Protection) |
d | D | h | t | Qty per Pack | Mass (g) |
Body Color |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SCHT-24T-BK | M24 | 23 | 26 | 25 | 1.5 | 20 | 4.9 | BK | CAD | RFQ |
SCHT-24T-SG | M24 | 23 | 26 | 25 | 1.5 | 20 | 4.9 | SG | CAD | RFQ |
SCHT-24T-WH | M24 | 23 | 26 | 25 | 1.5 | 20 | 4.9 | WH | CAD | RFQ |
SCHT-24T-YW | M24 | 23 | 26 | 25 | 1.5 | 20 | 4.9 | YW | CAD | RFQ |
As the product is molded, its dimensions may vary.
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SCHT-T | |
---|---|
Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Screw tip protection / Dust countermeasureCharacteristics
- Covering screw tips, they enhance device and equipment safety.
- Also suitable as a dust countermeasure for thread parts.
- There are four color variations available. They can be selected by the end symbol of the part number.
End Symbol | Main Body Color |
---|---|
BK | Black |
SG | Gray |
WH | White |
YW | Yellow |