Unit : mm
| Part Number | Screw Part No.*1 | B*1 | H | Body Color |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| Nominal | ||||||||
| SRRIP-10-BK | M12 | 10 | 6.4 | BK | 1 Set (6 pcs) | 0.33 | CAD | RFQ |
*1: Be sure to check the width across flat dimension of the hex socket head cap screws in use. This product is intended for use with hex socket head cap screws (JIS B 1176:2015).
● As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SRRIP | |
|---|---|
| Main Body | Plastic (Various Colors) |
Application
Theft prevention for facilitiesEquipment/devices disassembly/tampering prevention
Security measures
Safety measures
Dust countermeasure
Characteristics
- Recess caps which fit into hex sockets.
Illicit screw removal is prevented. - Usable for screw identification applications as well.
- The use of SRRIP keeps dust and debris out of hex sockets. Streamlines cleaning work and reduces risks of scattering foreign matter.
- This product comes as a 6-piece set.
- There are five color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Main Body Color |
|---|---|
| WH | White |
| BK | Black |
| BL | Blue |
| OR | Orange |
| YW | Yellow |
Usage Example

Precautions for Use
- When mounted, SRRIP can be removed by inserting a sharp tool, but cannot be reused as it will be damaged in the process.
- It may fall out or become stuck depending on the usage conditions. We recommend performing a test under the same usage conditions as in actual usage in advance.






