• Special Screws (Bolts)
  • Screw Caps / Screw Covers

SRRIP-14

Protective Cap for Hex Socket

  • Tamper Resistance

Dimension Drawing

SRRIPProtective Cap for Hex Socket寸法図

Specs/CAD

Select

Body
Color
All
WH
BK
BL
OR
YW

Unit : mm

Part Number Screw Part No.*1 B*1 H Body
Color
Qty per Pack Mass
(g)
CAD
Download
RFQ
Nominal
SRRIP-14-WH M16 14 8.5 WH 1 Set (6 pcs) 0.88 CAD RFQ
SRRIP-14-BK M16 14 8.5 BK 1 Set (6 pcs) 0.88 CAD RFQ
SRRIP-14-BL M16 14 8.5 BL 1 Set (6 pcs) 0.88 CAD RFQ
SRRIP-14-OR M16 14 8.5 OR 1 Set (6 pcs) 0.88 CAD RFQ
SRRIP-14-YW M16 14 8.5 YW 1 Set (6 pcs) 0.88 CAD RFQ

*1: Be sure to check the width across flat dimension of the hex socket head cap screws in use. This product is intended for use with hex socket head cap screws (JIS B 1176:2015).
● As the product is molded, its dimensions may vary.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SRRIP
Main Body Plastic (Various Colors)

Application

Theft prevention for facilities
Equipment/devices disassembly/tampering prevention
Security measures
Safety measures
Dust countermeasure

Characteristics

  • Recess caps which fit into hex sockets.
    Illicit screw removal is prevented.
  • Usable for screw identification applications as well.
  • The use of SRRIP keeps dust and debris out of hex sockets. Streamlines cleaning work and reduces risks of scattering foreign matter.
  • This product comes as a 6-piece set.
  • There are five color variations available. They can be selected by the end symbol of the part number.
End Symbol Main Body Color
WH White
BK Black
BL Blue
OR Orange
YW Yellow

Usage Example

SRRIPProtective Cap for Hex Socket


Precautions for Use

  • When mounted, SRRIP can be removed by inserting a sharp tool, but cannot be reused as it will be damaged in the process.
  • It may fall out or become stuck depending on the usage conditions. We recommend performing a test under the same usage conditions as in actual usage in advance.

Product List

Click here to see SRRIP

Click here to see Screw Caps / Screw Covers