• Special Screws (Bolts)
  • SEMS Screws / Improved Fastening Efficiency Screws

SNSS-IG/Self-Aligning Socket Head Cap Screws with Guide Tip

  • Seizing & Sticking Prevention
  • Easy to Use

Dimension Drawing

SNSS-IGSelf-Aligning Socket Head Cap Screws with Guide Tip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Mass
(g)
CAD
Download
RFQ
SNSS-M3-8-IG M3 0.5 8 5.5 3 2.5 2.4 0.8 CAD RFQ
SNSS-M3-10-IG M3 0.5 10 5.5 3 2.5 2.4 0.89 CAD RFQ
SNSS-M3-12-IG M3 0.5 12 5.5 3 2.5 2.4 0.98 CAD RFQ
SNSS-M3-16-IG M3 0.5 16 5.5 3 2.5 2.4 1.2 CAD RFQ
SNSS-M3-20-IG M3 0.5 20 5.5 3 2.5 2.4 1.4 CAD RFQ
SNSS-M3-25-IG M3 0.5 25 5.5 3 2.5 2.4 1.6 CAD RFQ
SNSS-M4-10-IG M4 0.7 10 7 4 3 3.3 1.8 CAD RFQ
SNSS-M4-12-IG M4 0.7 12 7 4 3 3.3 2 CAD RFQ
SNSS-M4-16-IG M4 0.7 16 7 4 3 3.3 2.3 CAD RFQ
SNSS-M4-20-IG M4 0.7 20 7 4 3 3.3 2.7 CAD RFQ
SNSS-M4-25-IG M4 0.7 25 7 4 3 3.3 3.2 CAD RFQ
SNSS-M4-30-IG M4 0.7 30 7 4 3 3.3 3.7 CAD RFQ
SNSS-M5-12-IG M5 0.8 12 8.5 5 4 3.8 3 CAD RFQ
SNSS-M5-16-IG M5 0.8 16 8.5 5 4 3.8 3.5 CAD RFQ
SNSS-M5-20-IG M5 0.8 20 8.5 5 4 3.8 4 CAD RFQ
SNSS-M5-25-IG M5 0.8 25 8.5 5 4 3.8 4.8 CAD RFQ
SNSS-M5-30-IG M5 0.8 30 8.5 5 4 3.8 5.6 CAD RFQ
SNSS-M6-16-IG M6 1 16 10 6 5 4.7 5.8 CAD RFQ
SNSS-M6-20-IG M6 1 20 10 6 5 4.7 6.5 CAD RFQ
SNSS-M6-25-IG M6 1 25 10 6 5 4.7 7.6 CAD RFQ
SNSS-M6-30-IG M6 1 30 10 6 5 4.7 8.3 CAD RFQ
SNSS-M6-35-IG M6 1 35 10 6 5 4.7 9.9 CAD RFQ
SNSS-M8-20-IG M8 1.25 20 13 8 6 5.9 13 CAD RFQ
SNSS-M8-25-IG M8 1.25 25 13 8 6 5.9 15 CAD RFQ
SNSS-M8-30-IG M8 1.25 30 13 8 6 5.9 17 CAD RFQ
SNSS-M8-35-IG M8 1.25 35 13 8 6 5.9 19 CAD RFQ
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
SNSS-IG
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Application

For locations prone to diagonal screw tightening, such as narrow, high, or dark spaces
General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with guide.
  • Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
  • Prevents seizing and breakage due to diagonal tightening.

SNSS-IGSelf-Aligning Socket Head Cap Screws with Guide Tip

  • Stable tightening is possible regardless of the worker’s experience.
  • Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.

Precautions for Use

  • Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
  • Before use, check that there is no wear, cutting chips, etc., on the female screw part.
  • Remaining screw threads may be visible on the guide part, but this does not affect function.

Product List

Click here to see SEMS Screws / Improved Fastening Efficiency Screws

Click here to see Special Screws (Bolts)