• Special Screws
  • Washers / Inserts

SPC-W/Plastic Washers - PC

  • Light Weight
  • Electrical Insulation
  • Shock Resistance
  • Weather Resistance

Dimension Drawing

SPC-WPlastic Washers - PC寸法図

Specs/CAD

Unit : mm

Part Number d D t Nominal Qty per Pack Mass
(g)
CAD
Download
RFQ
SPC-2-W 2.1 4 0.5 2 100 0.0055 CAD RFQ
SPC-2-W(1000) 2.1 4 0.5 2 1000 0.0055 CAD RFQ
SPC-2.6-W 2.7 6 0.5 2.6 100 0.01 CAD RFQ
SPC-2.6-W(1000) 2.7 6 0.5 2.6 1000 0.01 CAD RFQ
SPC-3-W 3.3 8 0.8 3 100 0.04 CAD RFQ
SPC-3-W(1000) 3.3 8 0.8 3 1000 0.04 CAD RFQ
SPC-3L-W 3.3 10 0.8 3 100 0.067 CAD RFQ
SPC-3L-W(1000) 3.3 10 0.8 3 1000 0.067 CAD RFQ
SPC-4-W 4.5 10 0.8 4 100 0.06 CAD RFQ
SPC-4-W(1000) 4.5 10 0.8 4 1000 0.06 CAD RFQ
SPC-5-W 5.5 12 0.8 5 100 0.086 CAD RFQ
SPC-5-W(1000) 5.5 12 0.8 5 1000 0.086 CAD RFQ
SPC-6-W 6.5 13 1 6 50 0.12 CAD RFQ
SPC-6-W(1000) 6.5 13 1 6 1000 0.12 CAD RFQ
SPC-8-W 8.5 18 1.6 8 50 0.33 CAD RFQ
SPC-8-W(500) 8.5 18 1.6 8 500 0.33 CAD RFQ
SPC-10-W 10.5 22 1.6 10 20 0.56 CAD RFQ
SPC-10-W(500) 10.5 22 1.6 10 500 0.56 CAD RFQ
SPC-12-W 13 24 2.5 12 20 0.96 CAD RFQ
SPC-12-W(500) 13 24 2.5 12 500 0.96 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPC-W
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment

Characteristics

  • PC (polycarbonate) washers.
  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Allowable operating temperature*1 (min./max.): -40°C/115°C
  • PC has low water absorbency and excellent weather resistance.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

Product List

Click here to see Washers / Inserts

Click here to see Special Screws